(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Must-haves for the runner grooving of plastic mold
Part Number
Configured Part Number is shown.
TSC-RTREM2-7-0
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
|||
Outer Diameter D |
Single Angle θ (Selection) |
Corner R (Selection) |
||||
TSC-RTREM | 1.5 | 5° | 0 | 3 | 40 | 4 |
0.3 | ||||||
7° | 0 | |||||
0.3 | ||||||
10° | 0 | |||||
0.3 | ||||||
15° | 0 | |||||
0.3 | ||||||
2 | 5° | 0 | 3.5 | 40 | 4 | |
0.3 | ||||||
0.5 | ||||||
7° | 0 | |||||
0.3 | ||||||
0.5 | ||||||
10° | 0 | |||||
0.3 | ||||||
0.5 | ||||||
15° | 0 | |||||
0.3 | ||||||
0.5 | ||||||
2.5 | 5° | 0 | 4.5 | 45 | 6 | |
0.5 | ||||||
7° | 0 | |||||
0.5 | ||||||
TSC-RTREM | 2.5 | 10° | 0 | 4.5 | 45 | 6 |
0.5 | ||||||
15° | 0 | |||||
0.5 | ||||||
3 | 5° | 0 | 5 | 45 | 6 | |
0.5 | ||||||
7° | 0 | |||||
0.5 | ||||||
10° | 0 | |||||
0.5 | ||||||
15° | 0 | |||||
0.5 | ||||||
4 | 5° | 0 | 6.5 | 50 | 6 | |
0.5 | ||||||
1 | ||||||
7° | 0 | |||||
0.5 | ||||||
1 | ||||||
10° | 0 | 8 | ||||
0.5 | ||||||
1 | ||||||
15° | 0 | |||||
0.5 | ||||||
1 |
For Cutting Conditions, Refer to >>Click here.
Model | Tapered Radius | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron / Aluminum / Copper | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Helix Angle (Θ) | Standard Helix (30 to 40°) |
Please check the type/dimensions/specifications of the part TSC-RTREM2-7-0 in the TSC Series Carbide End Mill for Runner Grooves, for Trapezoid Runner Grooves/2-Flute series.
Part Number |
---|
TSC-RTREM1.5-15-0.3 |
TSC-RTREM1.5-5-0 |
TSC-RTREM1.5-5-0.3 |
TSC-RTREM2-7-0.3 |
TSC-RTREM2-7-0.5 |
TSC-RTREM2.5-10-0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy