(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Radius End Mill, 3-Flute, 45° Spiral/Stub Model

TSC Series Carbide Radius End Mill, 3-Flute, 45° Spiral/Stub Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A popular multi-functional square with stub blade length

  • TS
  • General Steel
  • 3 Flutes
  • B (Stub)

TSC series carbide radius end mill, 3-flute, 45° spiral / stub model:Related Image

Part Number
SN-TSC-CR-HEM3B6-R0.5-[14-42/1]-9
SN-TSC-CR-HEM3B8-R1-[17-51/1]-12
SN-TSC-CR-HEM3B10-R1-[20-50/1]-15
SN-TSC-CR-HEM3B12-R1-[23-68/1]-18
SNR-TSC-CR-HEM3B6-R0.5-[14-42/1]-[5-9/1]
SNR-TSC-CR-HEM3B8-R1-[17-51/1]-[5-12/1]
SNR-TSC-CR-HEM3B10-R1-[20-50/1]-[5-15/1]
SNR-TSC-CR-HEM3B12-R1-[23-68/1]-[5-18/1]
TSC-CR-HEM3B3-R0.5
TSC-CR-HEM3B4-R0.5
TSC-CR-HEM3B5-R0.5
TSC-CR-HEM3B6-R0.5
TSC-CR-HEM3B8-R1
TSC-CR-HEM3B10-R1
TSC-CR-HEM3B12-R1
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Additional Classification Figure
1 Piece(s)

10 Days or more

60.5960614 ~ 42Standard Neck Relief2
1 Piece(s)

10 Days or more

811275817 ~ 51Standard Neck Relief2
1 Piece(s)

10 Days or more

10115801020 ~ 50Standard Neck Relief2
1 Piece(s)

10 Days or more

121181001223 ~ 68Standard Neck Relief2
1 Piece(s)

10 Days or more

60.55 ~ 960614 ~ 42Cutting Edge R Processing2
1 Piece(s)

10 Days or more

815 ~ 1275817 ~ 51Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1015 ~ 15801020 ~ 50Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1215 ~ 181001223 ~ 68Cutting Edge R Processing2
1 Piece(s)Available

8 Days or more

30.54.5606-Stocked Product1
1 Piece(s)Available

8 Days or more

40.56606-Stocked Product1
1 Piece(s)Available

8 Days or more

50.57.5606-Stocked Product1
1 Piece(s)Available

8 Days or more

60.59606-Stocked Product2
1 Piece(s)Available

8 Days or more

8112758-Stocked Product2
1 Piece(s)Available

8 Days or more

101158010-Stocked Product2
1 Piece(s)Available

8 Days or more

1211810012-Stocked Product2

Loading...

  1. 1

Specifications

TSC series carbide radius end mill, 3-flute, 45° spiral / stub model:Related Image

Model Number
TSC-CR-HEM3B (Stocked Product) / T-TSC-HEM3B (Manufactured Product)

Outer Diameter
D
Radius R Select (Stocked Product)
CR 0.1 mm
Increment Designation( Manufactured
Product )
Flute Length
Overall Length
L
Shank Diameter
d
Figure ● Stocked Product
□ Manufactured Prtoduct
3 0.5     4.5 60 6 1
4 0.5     6 60 6 1
  0.1 ~ 0.4  
5 0.5     7.5 60 6 1
  0.1 ~ 0.4  
6 0.5     9 60 6 2
  0.1 ~ 1.0  
7   0.1 ~ 1.0   10.5 60 8 1
8     1 12 75 8 2
  0.1 ~ 1.5  
10     1 15 80 10 2
  0.1 ~ 2.0  
12     1 18 100 12 2
  0.1 ~ 2.5  

[ ! ]The flute length (ℓ) and total length (L) are approximately D x 0.5 shorter (up to approximately 5 mm) for manufactured products.

For Cutting Conditions, Refer to >>Click here.
For Coating Service, Refer to >>Click here.
For Carbide End Mill Coating Types and Features, Refer to >>Click here

More Information


The unique tip pocket shape allows cutting of grooves to be achieved with 2 flutes in parallel at the cutting depth.
Compared to 30° twisted square end mills, both rotation and feed capacity are more than double for higher speed machining.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 3 Model Regular Type
Processing Applications Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) / Inclined Cutting Coating For High Hardness (Silicone-Based) Helix Angle (Θ) Powerful Helix (45° to 60°)
R Precision(µm) ±0.01

Additional Products in this Category

Complementary Products

Tech Support