(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Radius End Mill, 4-Flute/Stub Model, ±0.005 Radius Precision

TSC Series Carbide Radius End Mill, 4-Flute/Stub Model, ±0.005 Radius Precision

Move the mouse over the image to zoom

  • Volume Discount

A high precision radius end mill for shrink fit holder. Achieves high accuracy and high efficiency machining

  • TS
  • General Steel
  • 4 Flutes
  • B (Stub)

TSC series carbide radius end mill, 4-flute / stub model:Related Image

Part Number
TSC-SHP-CR-EM4B2-R0.2
TSC-SHP-CR-EM4B3-R0.2
TSC-SHP-CR-EM4B4-R0.5
TSC-SHP-CR-EM4B6-R0.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Figure
1 Piece(s)Available

8 Days or more

20.231
1 Piece(s)Available

8 Days or more

30.24.51
1 Piece(s)Available

8 Days or more

40.561
1 Piece(s)Available

8 Days or more

60.592

Loading...

  1. 1

Specifications

TSC series carbide radius end mill, 4-flute / stub model:Related Image

Model Number     Flute Length
Overall Length
L
Shank Diameter
d
Figure
Outer Diameter
D
Radius
R
TSC-SHP-CR-EM4B 2 0.2 3 50 6 1
3 0.2 4.5 50 6 1
4 0.5 6 50 6 1
6 0.5 9 50 6 2


For Cutting Conditions, Refer to >>Click here.

More Information


It is designed to have an ideal flute length, shank length and overall length, keeping in mind the usage of a shrink fit holder for processing.
A radius (R) accuracy within 5 μm (our measured ratio) / shank diameter, tolerance h5 standard, has been adopted. The highly accurate tools with minimal quality variation are suitable for realizing high-accuracy, high-precision machining.
Designed to have a blade shape with an emphasis on sharpness thanks to the curved (R) positive blade, it is suitable for machining raw materials such as carbon steel.
Improvements to the TS coating consisting of a nitride-based composite film with a fully crystalline structure means that it delivers excellent durability when used in carbon steel raw materials, in addition to heat treated steel and hardened steel.
[ ! ]This product has a special shape with a performance that may not be reproducible without the use of Misumi's dedicated re-grinding.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 4 Model Regular Type
Overall Length (L)(mm) 50 Shank Diameter (d)(mm) 6 Processing Applications Flat Surface / Side Surface / Curved Surface / Inclined Cutting
Coating For High Hardness (Silicone-Based) Helix Angle (Θ) Standard Helix (30 to 40°) R Precision(µm) ±0.005
Additional Classification Stocked Product

Additional Products in this Category

Complementary Products

Tech Support