(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Square End Mill, 2-Flute/2D Flute Length (Short) Model

Carbide Square End Mill, 2-Flute/2D Flute Length (Short) Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Excellent in general versatility, it is a 2D blade length type that can be used in a wide range of applications

  • Non-Coated
  • General Steel
  • 2 Flutes
  • S (Short)

Carbide square end mill, 2-flute / 2D Flute Length (short) model:Related Image

Part Number
SEC-EM2S0.2
SEC-EM2S0.4
SEC-EM2S0.5
SEC-EM2S0.8
SEC-EM2S1
SEC-EM2S1.2
SEC-EM2S1.5
SEC-EM2S1.8
SEC-EM2S1.91
SEC-EM2S1.92
SEC-EM2S1.93
SEC-EM2S1.94
SEC-EM2S1.95
SEC-EM2S1.96
SEC-EM2S1.97
SEC-EM2S1.98
SEC-EM2S1.99
SEC-EM2S2
SEC-EM2S2.5
SEC-EM2S2.25
SEC-EM2S2.26
SEC-EM2S2.27
SEC-EM2S2.28
SEC-EM2S2.29
SEC-EM2S2.30
SEC-EM2S2.31
SEC-EM2S2.32
SEC-EM2S2.33
SEC-EM2S2.34
SEC-EM2S2.35
SEC-EM2S2.36
SEC-EM2S2.37
SEC-EM2S2.38
SEC-EM2S2.39
SEC-EM2S2.40
SEC-EM2S2.41
SEC-EM2S2.42
SEC-EM2S2.43
SEC-EM2S2.44
SEC-EM2S2.45
SEC-EM2S2.46
SEC-EM2S2.47
SEC-EM2S2.48
SEC-EM2S2.49
SEC-EM2S2.81
SEC-EM2S2.82
SEC-EM2S2.83
SEC-EM2S2.84
SEC-EM2S2.85
SEC-EM2S2.86
SEC-EM2S2.87
SEC-EM2S2.88
SEC-EM2S2.89
SEC-EM2S2.90
SEC-EM2S2.91
SEC-EM2S2.92
SEC-EM2S2.93
SEC-EM2S2.94
SEC-EM2S2.95
SEC-EM2S2.96
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications Geometry Additional Classification Figure ● Inventory Product □ Manufacturer Product
1 Piece(s)Available

8 Days or more

0.20.4335-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

0.40.8335-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

0.51335-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

0.81.6335-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

12440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

1.22.4440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

1.53440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

1.83.6440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

10 Days or more

1.914440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

1.924440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

1.934440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

1.944440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

1.954440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

1.964440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

1.974440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

1.984440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

1.994440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

8 Days or more

24440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

2.55440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

10 Days or more

2.255440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.265440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.275440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.285440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.295440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.35440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.315440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.325440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.335440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.345440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.355440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.365440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.375440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.385440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.395440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.45440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.415440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.425440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.435440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.445440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.455440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.465440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.475440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.485440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.495440-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.816645-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.826645-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.836645-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.846645-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.856645-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.866645-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.876645-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.886645-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.896645-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.96645-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.916645-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.926645-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.936645-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.946645-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.956645-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

10 Days or more

2.966645-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1

Loading...

Specifications

Carbide square end mill, 2-flute / 2D Flute Length (short) model:Related Image

Model Number
SEC-EM2S (Standard) / SEC-PEM2S (Sharp Edge)

Outer Diameter
D
Flute Length
Overall Length
L
Shank Diameter
d
Figure ● Stocked Product
□ Manufactured Product
0.2 0.4 35 3 1
0.4 0.8 35 3 1
0.5 1 35 3 1
0.8 1.6 35 3 1
1 2 40 4 1
1.2 2.4 40 4 1
1.5 3 40 4 1
1.8 3.6 40 4 1
1.91 ~ 1.99 4 40 4 1 □ (Standard Only)
2 4 40 4 1
2.25 ~ 2.49 5 40 4 1 □ (Standard Only)
2.5 5 40 4 1
2.81 ~ 2.99 6 45 6 1 □ (Standard Only)
3 6 45 6 1
3.01 ~ 3.49 7 45 6 1
3.5 7 45 6 1
3.51 ~ 3.99 8 45 6 1
4 8 45 6 1
4.51 ~ 4.99 10 45 6 1
5 10 45 6 1
5.51 ~ 5.99 12 45 6 1
6 12 45 6 2
7.01 ~ 7.99 16 55 8 1
8 16 55 8 2
9.01 ~ 9.99 20 65 10 1
10 20 65 10 2
11.01 ~ 11.99 24 75 12 1
12 24 75 12 2

[ ! ]Outer diameters of manufactured products are designated in 0.01 mm increments
For Cutting Conditions, Refer to >>Click here.

More Information


A general-purpose 2-flute end mill for a wide range of applications.
Delivers a finish with very good working surface roughness after machining.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Helix Angle (θ) Standard Helix (30 to 40°) Tolerance of OD(mm) 0 ~ -0.02

Additional Products in this Category

Complementary Products

Tech Support