(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CM10 Series Circular Connector - M12, Angled, One-Touch Lock, Waterproof, Receptacle

CM10 Series Circular Connector - M12, Angled, One-Touch Lock, Waterproof, Receptacle

Click this image to zoom it.

Move the mouse over the image to zoom

  • CM10 Series Circular Connector - M12, Angled, One-Touch Lock, Waterproof, Receptacle
  • CM10 Series Circular Connector - M12, Angled, One-Touch Lock, Waterproof, Receptacle
  • Volume Discount

Manufactured by DDK. Increased lineup makes it even easier to choose what you want.

  • IP67
  • For Power Supply
  • For Signal
  • Motor
  • One-Touch Lock

● Easy to detach/attach, firm one-touch lock system.
● Compact and has waterproof performance of IP67.
● Fitted to a panel mounting receptacle and relay plug.



· Cannot be fitted to another similar angle plug, or to a straight plug.
· Contacts are sold separately.

Part Number

Configured Part Number is shown.

M-CM10-AP2S-MD6

Specifications

CM10 Waterproof Angle Plug (One-touch Lock):Related Image

ModelTypeNumber of CoresCompatible Cable
Finished Outer Diameter
Weight
(g)
M-CM10-AP2S-MD6D6
(For Mitsubishi)
2Ø6.0 ~ 9.029
M-CM10-AP2S-LD6Ø9.0 ~ 11.628
M-CM10-AP2S-MDD
(For Yaskawa)
Ø6.0 ~ 9.029
M-CM10-AP2S-LDØ9.0 ~ 11.628
M-CM10-AP10S-MD6D6
(For Mitsubishi)
10Ø6.0 ~ 9.030
M-CM10-AP10S-LD6Ø9.0 ~ 11.629
M-CM10-AP10S-MDD
(For Yaskawa)
Ø6.0 ~ 9.030
M-CM10-AP10S-LDØ9.0 ~ 11.629
Sales: Misumi / Manufacturer: DDK (Ltd.)

More Information

CM10 Waterproof Angle Plug (One-touch Lock):Related Image

Part Number
M-CM10-AP2S-MD6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

One-touch Waterproof Compact for Servo (CM10)

Features

● The conventional product has been divided into the following 2 types:
· D6 type (lightweight product) as a product for Mitsubishi Electric MR-J3 series.
· D type (black product) as a product for Yaskawa Electric servo Σ-V series.
● Can also mate with the older products.
● CM10 Series connectors have the waterproof and dustproof functions of IP67 class.
● Metal shell is adopted and the structure is robust.
● It is angle type and low profilization is possible.

Common Specifications

General Specifications

Specification Item Specification and Performance
2-core 10-core
Rated Current 3 A or less / Contact (#22 Size) 3 A or less / Contact (#22 Size)
Rated Voltage 200 VAC or less 200 VAC or less
Peak Voltage 1,500 VAC (r.m.s) / for 1 min 900 VAC (r.m.s) / for 1 min
Insulation Resistance 1000 MΩ or more (500 VDC) 1000 MΩ or more (500 VDC)
Operating Temperature Range -25 ~ +85°C -25 ~ +85°C
Contact Size #22 #22
Waterproofing IP67 (When Mated) IP67 (When Mated)
Compatible Electric Wire AWG16 or less (Plug: Soldered) AWG20 or less (Plug: Soldered)

Material / Finish

Item Materials Finish
Contact * Without pre-soldering Copper Alloy Gold Plate
Insulator Synthetic Resin Black
Retainer Ring Stainless Steel -
Shell Zinc Alloy Nickel-plated
(D6 Type)
Black Trivalent Chromate
(D Type)
Coupling Nut
Barrel
End Bell
Assembly Nut
Earth Lug Copper Alloy Gold Plate
O-ring Synthetic Rubber Black
Cable Clamp Synthetic Resin White Color

Basic Information

Connector shape Round Model Connector series initials A / B / C A/B/C CM10
Applicable pin/contact Female (Socket) Number of cores 2 Application Cable-to-cable
Allowable Current(A) 3 Allowable Voltage(V) 200 Wire connection method Solder
Connection direction Angle IP Rating Yes Compatible Cable Finished Outer Diameter(Φ mm) 6 ~ 9
Supported Manufacturer Mitsubishi Electric Corporation Detaching Method One-touch

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.