(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
SEMI standard conformance PL label.
Part Number
Configured Part Number is shown.
Model Number | Combination Type Symbol | |
SF001 | 10N 10E 10C | A |
SF002 | B | |
SF003 | C | |
SF004 | D | |
SF005 | E | |
SF006 | F | |
SF007 | G | |
SF008 | H | |
SF009 | I | |
SF010 | J | |
SF011 | K | |
SF012 | L | |
SF013 | M | |
SF014 | N | |
SF015 | O | |
SF016 | P | |
SF017 | Q | |
SF018 | R | |
SF019 | S | |
SF020 | T | |
SF021 | U | |
SF022 | V | |
SF023 | W | |
SF024 | X |
Model Number | Combination Type Symbol | |
SF001 | 20N 20E 20C | A |
SF002 | B | |
SF003 | C | |
SF004 | D | |
SF005 | E | |
SF006 | F | |
SF007 | G | |
SF008 | H | |
SF009 | I | |
SF010 | J | |
SF011 | K | |
SF012 | L | |
SF013 | M | |
SF014 | N | |
SF015 | O | |
SF016 | P | |
SF017 | Q | |
SF018 | R | |
SF019 | S | |
SF020 | T | |
SF021 | U | |
SF022 | V | |
SF023 | W | |
SF024 | X |
Part Number |
---|
SF002-10C |
SF003-10E |
SF004-10C |
SF004-10N |
SF005-10C |
SF005-10E |
SF005-10N |
SF021-10E |
Loading...
Width(mm) | 35 | Height(mm) | 60 | Quantity of pieces | 50 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy