(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Welding Tool/Crimping Tool, Bare Crimp Terminal for Bare Crimp Ring

Pressure Welding Tool/Crimping Tool, Bare Crimp Terminal for Bare Crimp Ring
  • Volume Discount

Bare crimp terminal of 1.25 ~ 8.0 ㎜ , crimping possible by 2 crimping terminals.



● It has acquired JIS standards (JIS C 9711) allowing for safe use.
● Length: 275 mm Weight: 430 g

(i)Caution

Part Number

Configured Part Number is shown.

5N18

Specifications

Pressure Welding Tool / Crimping Tool, Bare Crimp Terminal for Bare Crimp Ring:Related Image

Electric Wire Combination Examples
Bare Crimp Terminal
Bare Crimp Ring
Nominal
Bare Crimp Terminal
Stranded Wire (mm)
Bare Crimp Ring5N18
Die Part
Nominal
Butt-jointing
Stranded Wire (mm)
Overlapping
Stranded Wire (mm)
1.251.250.75 and 0.75
0.90 and 0.90
1.25 and 1.25
-1.25
21.25
2.0
2.0 and 2.00.75 and 0.75
0.90 and 0.90
1.25 and 1.25
2
5.53.5
5.5
3.5 and 3.5
5.5 and 5.5
2.0 and 2.05.5
88.08.0 and 8.03.5 and 3.58.0
Part Number
5N18
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Type Bare Crimp Terminal / Crimping Tool For Bare Crimp Ring Outer Diameter(cm/mm) 275mm Weight(G) 430

Please check the type/dimensions/specifications of the part 5N18 in the Pressure Welding Tool/Crimping Tool, Bare Crimp Terminal for Bare Crimp Ring series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.