(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Spacer/Insulation (Male-Female) (Part Numbers)

Hexagon Spacer/Insulation (Male-Female)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A male to female hexagonal spacer made or iron that features a DURACON insulation and a chromate finish.




* Depending on the quantity of your order, the delivery time may require an estimate.
* The appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

Specifications

Hexagon Spacer / Insulation (Male-Female):Related Image

More Information

Hexagon Spacer / Insulation (Male-Female):Related Image
Part Number
BDB-300-6
BDB-300-10
BDB-300-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHeight
(mm)
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1015

Loading...

  1. 1

Basic Information

Application For Circuit Board / Hexagon Spacer Shape Female - Male Material Brass
Screw Size M3

Additional Products in this Category

Complementary Products

Tech Support