(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Spacer tubes and pipe bushings are used to keep a consistent distance between different mating materials like printed circuit boards and terminal blocks.
[Features]
・Hollow, unthreaded style pipe spacers.
・Available in either Duracon, free-cutting brass, or stainless steel.
・No minimum or maximum order quantity.
・Compatible with M2-M5 (mm) screws.
Part Number
Configured Part Number is shown.
Model Number | L | M | D | d | Weight (g) | Standard Shipping Days |
SP-O2 | 2 | For M2 | 4 | 2.2 | 0.15 | |
3 | 0.22 | |||||
4 | 0.29 | |||||
5 | 0.37 | |||||
6 | 0.44 | |||||
7 | 0.51 | |||||
8 | 0.59 | |||||
9 | 0.66 | |||||
10 | 0.73 | |||||
11 | 0.80 | |||||
12 | 0.85 | |||||
13 | 0.92 | |||||
14 | 1.02 | |||||
15 | 1.09 | |||||
16 | 1.17 | |||||
17 | 1.25 | |||||
18 | 1.31 | |||||
19 | 1.38 | |||||
20 | 1.46 | |||||
SP-O2.6 | 2 | For M2.6 | 5 | 2.7 | 0.23 | |
3 | 0.35 | |||||
4 | 0.47 | |||||
5 | 0.59 | |||||
6 | 0.70 | |||||
7 | 0.82 | |||||
8 | 0.93 | |||||
9 | 1.05 | |||||
11 | 1.29 | |||||
12 | 1.41 | |||||
13 | 1.53 | |||||
14 | 1.64 | |||||
15 | 1.69 | |||||
18 | 2.08 | |||||
20 | 2.35 | |||||
SP-O3 | 2 | For M3 | 6 | 3.2 | 0.34 | |
3 | 0.50 | |||||
4 | 0.66 | |||||
5 | 0.84 | |||||
6 | 1.02 | |||||
7 | 1.19 | |||||
8 | 1.36 | |||||
9 | 1.52 | |||||
10 | 1.70 | |||||
11 | 1.86 | |||||
12 | 2.03 | |||||
13 | 2.22 | |||||
14 | 2.38 | |||||
15 | 2.53 | |||||
18 | 3.06 | |||||
20 | 3.40 | |||||
25 | 4.25 | |||||
30 | 4.99 | |||||
SP-O4 | 2 | For M4 | 8 | 4.2 | 0.61 | |
3 | 0.91 | |||||
4 | 1.21 | |||||
5 | 1.52 | |||||
6 | 1.83 | |||||
7 | 2.15 | |||||
8 | 2.41 | |||||
9 | 2.77 | |||||
10 | 3.07 | |||||
11 | 3.33 | |||||
12 | 3.69 | |||||
13 | 3.94 | |||||
14 | 4.30 | |||||
15 | 4.54 | |||||
18 | 5.51 | |||||
20 | 6.12 | |||||
25 | 7.66 | |||||
30 | 9.15 | |||||
35 | 10.67 | |||||
40 | 12.27 | |||||
SP-O5 | 2 | For M5 | 8 | 5.2 | 0.48 | |
3 | 0.71 | |||||
4 | 0.93 | |||||
5 | 1.14 | |||||
6 | 1.43 | |||||
7 | 1.62 | |||||
8 | 1.92 | |||||
9 | 2.17 | |||||
10 | 2.37 | |||||
11 | 2.58 | |||||
12 | 2.84 | |||||
13 | 3.00 | |||||
14 | 3.32 | |||||
15 | 3.45 | |||||
18 | 4.27 | |||||
20 | 4.66 | |||||
25 | 5.94 | |||||
30 | 7.14 | |||||
35 | 8.27 | |||||
40 | 9.29 |
Model Number | L | M | D | d | Weight (g) | Standard Shipping Days |
SP-S2 | 2 | For M2 | 4 | 2.2 | 0.13 | |
3 | 0.20 | |||||
4 | 0.27 | |||||
5 | 0.34 | |||||
6 | 0.39 | |||||
7 | 0.46 | |||||
8 | 0.52 | |||||
9 | 0.59 | |||||
10 | 0.68 | |||||
SP-S2.6 | 2 | For M2.6 | 5 | 2.7 | 0.21 | |
3 | 0.32 | |||||
4 | 0.43 | |||||
5 | 0.53 | |||||
6 | 0.64 | |||||
7 | 0.74 | |||||
8 | 0.85 | |||||
9 | 0.95 | |||||
10 | 1.07 | |||||
SP-S3 | 2 | For M3 | 6 | 3.2 | 0.31 | |
3 | 0.46 | |||||
4 | 0.62 | |||||
5 | 0.76 | |||||
6 | 0.92 | |||||
7 | 1.10 | |||||
8 | 1.22 | |||||
10 | 1.53 | |||||
12 | 1.83 | |||||
13 | 2.00 | |||||
14 | 2.12 | |||||
15 | 2.28 | |||||
SP-S4 | 2 | For M4 | 8 | 4.2 | 0.56 | |
3 | 0.83 | |||||
4 | 1.12 | |||||
5 | 1.40 | |||||
6 | 1.67 | |||||
7 | 1.95 | |||||
8 | 2.22 | |||||
9 | 2.52 | |||||
10 | 2.78 | |||||
12 | 3.33 | |||||
13 | 3.59 | |||||
14 | 3.90 | |||||
15 | 4.15 | |||||
SP-S5 | 2 | For M5 | 8 | 5.2 | 0.44 | |
3 | 0.66 | |||||
4 | 0.88 | |||||
5 | 1.10 | |||||
6 | 1.32 | |||||
7 | 1.53 | |||||
8 | 1.72 | |||||
9 | 1.96 | |||||
10 | 2.22 | |||||
12 | 2.61 | |||||
13 | 2.91 | |||||
14 | 3.09 | |||||
15 | 3.26 |
Model Number | L | M | D | d | Weight (g) | Standard Shipping Days |
SP-J2 | 2 | For M2 | 4 | 2.1 | 0.03 | |
3 | 0.04 | |||||
4 | 0.05 | |||||
5 | 0.06 | |||||
6 | 0.08 | |||||
7 | 0.09 | |||||
8 | 0.10 | |||||
9 | 0.12 | |||||
10 | 0.13 | |||||
11 | 0.14 | |||||
12 | 0.16 | |||||
13 | 0.17 | |||||
14 | 0.18 | |||||
15 | 0.19 | |||||
16 | 0.20 | |||||
17 | 0.22 | |||||
18 | 0.23 | |||||
19 | 0.24 | |||||
20 | 0.26 | |||||
SP-J2.6 | 2 | For M2.6 | 5 | 2.7 | 0.04 | |
3 | 0.06 | |||||
4 | 0.08 | |||||
5 | 0.10 | |||||
6 | 0.12 | |||||
7 | 0.14 | |||||
8 | 0.16 | |||||
9 | 0.18 | |||||
10 | 0.19 | |||||
11 | 0.21 | |||||
12 | 0.23 | |||||
13 | 0.25 | |||||
14 | 0.27 | |||||
15 | 0.29 | |||||
16 | 0.30 | |||||
17 | 0.31 | |||||
18 | 0.34 | |||||
19 | 0.35 | |||||
20 | 0.38 | |||||
SP-J3 | 2 | For M3 | 6 | 3.2 | 0.06 | |
3 | 0.09 | |||||
4 | 0.11 | |||||
5 | 0.14 | |||||
6 | 0.17 | |||||
7 | 0.19 | |||||
8 | 0.22 | |||||
9 | 0.25 | |||||
10 | 0.28 | |||||
11 | 0.30 | |||||
12 | 0.33 | |||||
13 | 0.36 | |||||
14 | 0.39 | |||||
15 | 0.42 | |||||
16 | 0.45 | |||||
17 | 0.47 | |||||
18 | 0.50 | |||||
19 | 0.53 | |||||
20 | 0.56 | |||||
23 | 0.64 | |||||
25 | 0.70 | |||||
28 | 0.77 | |||||
30 | 0.84 | |||||
35 | 0.95 | |||||
40 | 1.11 | |||||
50 | 1.38 | |||||
SP-J4 | 2 | For M4 | 8 | 4.2 | 0.10 | |
3 | 0.15 | |||||
4 | 0.20 | |||||
5 | 0.25 | |||||
6 | 0.30 | |||||
7 | 0.36 | |||||
8 | 0.41 | |||||
9 | 0.45 | |||||
10 | 0.50 | |||||
11 | 0.56 | |||||
12 | 0.61 | |||||
13 | 0.66 | |||||
14 | 0.71 | |||||
15 | 0.77 | |||||
18 | 0.91 | |||||
20 | 1.01 | |||||
25 | 1.26 | |||||
30 | 1.52 | |||||
35 | 1.80 | |||||
40 | 2.03 | |||||
50 | 2.53 | |||||
SP-J5 | 2 | For M5 | 8 | 5.2 | 0.08 | |
3 | 0.12 | |||||
4 | 0.16 | |||||
5 | 0.20 | |||||
6 | 0.24 | |||||
7 | 0.28 | |||||
8 | 0.32 | |||||
9 | 0.36 | |||||
10 | 0.40 | |||||
11 | 0.45 | |||||
12 | 0.49 | |||||
13 | 0.52 | |||||
14 | 0.58 | |||||
18 | 0.74 | |||||
20 | 0.81 | |||||
25 | 1.02 | |||||
30 | 1.23 | |||||
35 | 1.42 | |||||
40 | 1.60 | |||||
50 | 2.02 |
Loading...
Application | For Circuit Board / Round | Spacer Shape | Female - Female |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy