(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Pan Screw/Stainless Steel【10-6,000 Pieces Per Package】 (Part Numbers)

Small Pan Screw/Stainless Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Made of Small pan screw, stainless steel.




·Available by pack (10 included), or by box unit (Number included displayed below).
·
The appearance and specifications are subject to change without notice.
* Depending on the quantity of your order, the delivery time may require an estimate.

Part Number

Configured Part Number is shown.

Specifications

Small Pan Screw/Stainless Steel:Related Image

Available as a Box
1 Pack Includes 10 Pieces

Model Number Screw Diameter
(mm)
Length Under Neck L
(mm)
Nominal
d
Pieces / Package Weight
(g / Piece)
SNABE M2.6 5 4.5 6000 0.28
8 4000 0.37
12 3000 0.5
15 2000 0.59
M3 5 5.5 3000 0.46
8 2000 0.56
12 2000 0.73
15 1000 0.87
M4 5 7 2000 1
8 1000 1.15
12 1000 1.45
15 1000 1.76
20 500 2
M5 8 9 1000 2.14

More Information

Small Pan Screw/Stainless Steel:Related Image

Part Number
SNABE-M2.6-5
SNABE-M2.6-5-BOX
SNABE-M2.6-8
SNABE-M2.6-8-BOX
SNABE-M2.6-12
SNABE-M2.6-12-BOX
SNABE-M2.6-15
SNABE-M2.6-15-BOX
SNABE-M3-5
SNABE-M3-5-BOX
SNABE-M3-8
SNABE-M3-8-BOX
SNABE-M3-12
SNABE-M3-12-BOX
SNABE-M3-15
SNABE-M3-15-BOX
SNABE-M4-5
SNABE-M4-5-BOX
SNABE-M4-8
SNABE-M4-8-BOX
SNABE-M4-12
SNABE-M4-12-BOX
SNABE-M4-15
SNABE-M4-15-BOX
SNABE-M4-20
SNABE-M4-20-BOX
SNABE-M5-8-BOX
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSScrew Size M Screw
(mm)
Length
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M2.62.65

6,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M2.62.65

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M2.62.68

4,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M2.62.68

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M2.62.612

3,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M2.62.612

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M2.62.615

2,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M2.62.615

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M335

3,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M335

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M338

2,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M338

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M3312

2,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M3312

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M3315

1,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M3315

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M445

2,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M445

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M448

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M448

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4412

1,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M4412

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4415

1,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M4415

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4420

500 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M4420

1,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M558

Loading...

  1. 1

Basic Information

Application Screw/Nut Material Stainless Steel Material Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support