(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Terminal box for insulating the portion of wire connections
● Compared to tape wound insulation, changing connections is easy regardless of operator with this insulation cap.
● As it can be fixed in place using either screws or clamps, it can also be used as a relay terminal box.
Part Number
Configured Part Number is shown.
Model Number | Number of Poles | Maximum Compatible External Wire Diameter (mm) |
Compatible Crimp Terminals | Accessories | Weight (g) |
OA-QTM34 | 3P | Ø5 x 2 Pieces / Pole |
1.25 - 4, 2 - 4 |
M4 x 6 Spring Washer Pan Head Screw with Washer |
14.3 |
OA-QTM44 | 4P |
Max.8.5 |
18.8 | ||
OA-QTM64 | 6P | 29.7 |
Specifications
Rated Voltage | 600V | |
Peak Voltage | 2,500 VAC / 1 Minute Interval | |
Insulation Resistance | 500 VDC / 100 MΩ or More | |
Operating Temperature Limit | -20 °C ~ +80 °C | |
Material | Main Body / Case | 66 Nylon (UL94V-2) |
Terminal Screws | Steel (Trivalent Chromate Plating) | |
Insert Nut | Brass |
Specifications | Ø 5 x 2 Pieces / Poles | Suitable Series | 1.25-4/2-4 | Accessories | Pan Head Screws with M4 x 6 Spring Washer |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy