(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cable tie with a display tag for custom marking and identification using an oil-based, felt-tip pen.
[Features]
• Made of white Nylon 66 material.
• Meets UL94V-2 flame-retardancy standards.
• Comes in packages of 100 pieces.
● Cable tie with display tags for binding together cables or electrical wires.
● You can write on the display tags freely using an oil-based felt-tip pen.
* The appearance and specifications are subject to change without notice.
Part Number
Configured Part Number is shown.
1 Pack Contains 100 Pieces
Model Number | Weight (g / Piece) |
MCV-100-100P | 0.5 |
MCV-110-100P | 1.0 |
MCV-200-100P | 1.2 |
MCV-270-100P | 1.8 |
■Standard Table
Model Number | Size (mm) | Maximum Bundle Diameter (mm) |
Loop Tensile Strength kgf (lbs) |
||||||||||
L1 | L2 | A | E | F | G | H | T | ||||||
MCV-100 | 103 | - | 2.4 | - | 24.6 | - | 7.8 | 1.1 | 25 | 8 (18) | |||
MCV-110 | - | 111 | 2.5 | 24.8 | - | 7.8 | - | 1.1 | |||||
Model Number | Size (mm) | Maximum Bundle Diameter (mm) |
Loop Tensile Strength kgf (lbs) |
||||||||||
L | A | B | C | D | E | F | G | H | T | ||||
MCV-200 | 201 | 4.58 | - | - | - | 13 | - | - | 28.0 | 1.41 | 50 | 22.68 (50) |
|
IT50R-2 | 203 | 4.7 | 7.7 | 6.0 | 7.9 | - | 29.1 | - | 26.4 | 1.2 | |||
IT50R-3 | 203 | 4.7 | 7.7 | 6.0 | 7.9 | - | - | 46.3 | 26.5 | 1.2 | |||
MCV-270 | 270 | 4.6 | - | - | - | 13.3 | - | - | 28.0 | 1.3 | 75 |
Specifications
Material | 66 Nylon UL94V-2 |
Operating Temperature Range | -40°C ~ +85°C |
Color | Milky White |
For MCV-100, the cable feeding hole is above the tag.
For MCV-110, the cable feeding hole is below the tag.
Part Number |
---|
MCV-100-100P |
MCV-110-100P |
MCV-200-100P |
MCV-270-100P |
Loading...
Material | Nylon | Color | White | Environment resistance | Flame-retardant |
---|---|---|---|---|---|
Special function/application | Printing Supported (Label) | Material (Details) | 66 Nylon | Operating Temperature Range (Min ~ Max)(°C) | -40 ~ +85 |
Quantity(P) | 100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy