(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Cable Tie Binding Tool (Soft Lever Model)

Cable Tie Binding Tool (Soft Lever Model)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Lightweight lever and non-fatiguing binding tool. Products are suitable for long working hours.


● This is a bundling tool that can be used for nylon binding bands with a width of 6 mm or less.
● It is cut after tightening the binding band.
● The lever is light. This tool reduces the load of the worker during long-term work.


· Caution is needed when tightening. If the bundle is too loose, wires may slip out from the bundle, and if it is too tight, the wire coating may be damaged.
· Bundling is optimal when the band can be rotated on the wires, but it holds and does not come off in the lateral direction.
· Depending on the quantity of your order, the delivery time may require an estimate.
· The appearance and specifications are subject to change without notice.

(i)Caution

Part Number

Configured Part Number is shown.

SK-F303

Specifications

Cable Tie Binding Tool (Soft Lever Model):Related Image

Model Number Weight
(g)
SK-F303 306

More Information

Guideline Table for Tightening Strength

Strength Scale Loop Tensile Strength (kgf)
1 4.9
2 7.7
3 9.2
4 10.0
5 11.4
6 11.8
7 13.0
8 14.4

* The loop tensile strength value is an average.

Part Number
SK-F303
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Features Soft Lever Type Features Soft Lever Model Suitable Cable Tie Width For Width 6 mm or less

Please check the type/dimensions/specifications of the part SK-F303 in the Cable Tie Binding Tool (Soft Lever Model) series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.