(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - Multiple-Entry Mount, Nylon 66

Cable Glands - Multiple-Entry Mount, Nylon 66

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A clustered model cable gland (main body) that can mount multiple cables in a narrow space. Because both the frame and the insert are separate, it is easy to switch the insert for a model that fits your needs.

[Features]
• Made of 25 % glass fiber-reinforced with nylon 66-made rubber-made gasket included.
• Protective structure includes a dedicated bushing and supplied gasket with an environmental protection rating IP54.


● A clustered model cable gland (main body) that can mount multiple cables in a narrow space.
● Because both the frame part holding the cable and the rubber bushing adopt a divided structure, it is simple to add other cables which already have connectors and terminals connected.
● Compatible with IP54 protection grade.

Part Number

Configured Part Number is shown.

Specifications

Multiple Model Cable Gland, Gland Body:Related Image

■Standard Table

ModelTypeCompatible BushMounting Dimensions (mm)Applicable Electric Wire (mm)Operating Temperature RangeMaterialProtective Structure
ABCD
KDL16-2IP54 Protective StructureFor Large Hole x 2
323686103Ø16 ~ Ø22
-20°C ~ +80°C25% Glass Fiber-Reinforced
Nylon 66 with a rubber gasket
In conjunction
with dedicated bushing
and supplied gasket
IP54
KDL16-4
For Small Hole x 4323286103Ø3 ~ Ø16
KDL24-3
For Large Hole x 2
For Small Hole x 1
3236117130Ø16 ~ Ø22 (large hole)
Ø3 ~ Ø16 (small hole)
KDL24-5
For Small Hole x 53236112130Ø3 ~ Ø16-20°C ~ +100°C
KDL2-10
For Small Hole x 106455112130Ø3 ~ Ø16

ModelWeight (g)
KDL16-265.2
KDL16-4
66.0
KDL24-3
86.2
KDL24-5
91.2
KDL2-10141.8

More Information

Multiple Model Cable Gland, Gland Body:Related Image

Part Number
KDL2-10
KDL16-2
KDL16-4
KDL24-3
KDL24-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Temperature Range
(°C)
Applicable Electric Wire Diameter
(mm)
Compatible Bush
1 Piece(s)Available

8 Days or more

-20 ~ 100Ø3 x Ø16For Small Hole x 10
1 Piece(s)Available

8 Days or more

-20 ~ 80Ø16 ~ Ø22For Large Hole x 2
1 Piece(s)Available

8 Days or more

-20 ~ 80Ø3 x Ø16For Small Hole x 4
1 Piece(s)Available

8 Days or more

-20 ~ 80Ø16 ~ Ø22 (Large Hole) Ø3 ~ Ø16 (Small Holes)For Large Hole x 2, for Small Hole x 1
1 Piece(s)Available

8 Days or more

-20 ~ 80Ø3 x Ø16For Small Hole x 5

Loading...

  1. 1

Basic Information

Material (Main Body) 25 % Glass Fiber-Reinforced Nylon 66-Made Rubber-Made Gasket Included

Additional Products in this Category

Complementary Products

Tech Support