(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Metal Conduit Connector (for MS Drip-Proof Connector)

Metal Conduit Connector (for MS Drip-Proof Connector)
  • Volume Discount

For connecting to the metal protective tube and the rain-proof connector.


● Connectors for connecting drip-proof MS model connectors like the MS3106A and MS3108A to conduits.
● It can also be used for the CE05 mentioned of this catalog.
● Straight and 90° angle models are available.
● Compatible with IP67 protection grade.

(i)Caution

Part Number

Configured Part Number is shown.

Specifications

Metal Conduit Connector (For MS Drip-Proof Connector):Related Image

Metal Conduit Connector (For MS Drip-Proof Connector):Related Image

■Standard Table
ModelCompatible Conduit Size
FAG, FSV
American Unified Screw A0Inner Diameter
C
Length before tightening
L
Opposite Sides
D
Diagonal
D1
Opposite Sides
D2
Diagonal
D3
Weight (g)
TypeSize
MSA
(Straight Type)
10-14103 / 4-20UNEF-2B8.2452729272993
12-141210.786
12-167 / 8-20UNEF-2B94
12-181-20UNEF-2B3032112
12-201,1 / 8-18UNEF-2B463638124
16-16167 / 8-20UNEF-2B1448.53234.53235122
16-181-20UNEF-2B3436140
16-201,1 / 8-18UNEF-2B49.53638
16-221,1 / 4-18UNEF-2B3842156
16-241,3 / 8-18UNEF-2B4143175
22-20221,1 / 8-18UNEF-2B18.936393639140
22-221,1 / 4-18UNEF-2B3842156
28-24281,3 / 8-18UNEF-2B24.55146504650223
Compatible conduits (FAG Type, FSV Type, FSN Type).
* Check the conduit side screw size of the MS connector used. Select a connector for the conduit screw size that is the same as the conduit screw size of the MS connector.

ModelCompatible Conduit Sizes
FAG, FSV, FSN
American Unified Screw A0Inner Diameter
C
Length before tightening
L1

L2
Opposite Sides
D
Diagonal
D1
Diagonal
D2
Weight (g)
TypeSize
MAA
(90° Angle Type)
12-16127 / 8-20UNEF-2B10.739.547272935146
12-181-20UNEF-2B46141
16-18161442.5523234.532180
16-201,1 / 8-18UNEF-2B4739200
16-221,1 / 4-18UNEF-2B194
22-20221,1 / 8-18UNEF-2B18.9543639200
22-221,1 / 4-18UNEF-2B196
Compatible conduits (FAG Type, FSV Type, FSN Type).
* Check the conduit side screw size of the MS connector used. Select a connector for the conduit screw size that is the same as the conduit screw size of the MS connector.

More Information

Metal Conduit Connector (For MS Drip-Proof Connector):Related Image

Metal Conduit Connector (For MS Drip-Proof Connector):Related Image
Part Number
MAA16-18
MAA16-20
MAA22-20
MAA22-22
MSA10-14
MSA12-14
MSA12-18
MSA16-16
MSA16-18
MSA16-20
MSA16-22
MSA16-24
MSA22-20
MSA22-22
MSA28-24
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Material Type Compatible Conduit Size (FAG, FSV, FSN)
1 Piece(s)Available

8 Days or more

Bronze Casting (Nickel Plating)Bronze Castings (Nickel-plated)90° Angle16
1 Piece(s)Available

8 Days or more

Bronze Casting (Nickel Plating)Bronze Castings (Nickel-plated)90° Angle16
1 Piece(s)Available

8 Days or more

Bronze Casting (Nickel Plating)Bronze Castings (Nickel-plated)90° Angle22
1 Piece(s)Available

8 Days or more

Bronze Casting (Nickel Plating)Bronze Castings (Nickel-plated)90° Angle22
1 Piece(s)Available

8 Days or more

Brass Rod (Nickel Plating)Brass Bar (Nickel-Plated)Straight10
1 Piece(s)Available

8 Days or more

Brass Rod (Nickel Plating)Brass Bar (Nickel-Plated)Straight12
1 Piece(s)Available

8 Days or more

Brass Rod (Nickel Plating)Brass Bar (Nickel-Plated)Straight12
1 Piece(s)Available

8 Days or more

Brass Rod (Nickel Plating)Brass Bar (Nickel-Plated)Straight16
1 Piece(s)Available

8 Days or more

Brass Rod (Nickel Plating)Brass Bar (Nickel-Plated)Straight16
1 Piece(s)Available

8 Days or more

Brass Rod (Nickel Plating)Brass Bar (Nickel-Plated)Straight16
1 Piece(s)Available

8 Days or more

Brass Rod (Nickel Plating)Brass Bar (Nickel-Plated)Straight16
1 Piece(s)Available

8 Days or more

Brass Rod (Nickel Plating)Brass Bar (Nickel-Plated)Straight16
1 Piece(s)Available

8 Days or more

Brass Rod (Nickel Plating)Brass Bar (Nickel-Plated)Straight22
1 Piece(s)Available

8 Days or more

Brass Rod (Nickel Plating)Brass Bar (Nickel-Plated)Straight22
1 Piece(s)Available

8 Days or more

Brass Rod (Nickel Plating)Brass Bar (Nickel-Plated)Straight28

Loading...

  1. 1

Basic Information

Type Connector

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.