(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Conduit Connector (for MS Connector)

Metal Conduit Connector (for MS Connector)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Metal conduit connector for FAG / FSV / FTUB / FSN series only (MS connector connection model). American unified screw specification. Please use when connecting MS connector to the metal tube


● Connectors for connecting conduits to MS connectors MS3106B (Straight Plug), MS3108B (Angled Plug), etc.

· Please select MS connector "Cable Clamp Mounting V Screw" with "MS Connector Mounting Screw."
· The appearance and specifications are subject to change without notice.

(i)Caution

Part Number

Configured Part Number is shown.

Specifications

Metal Conduit Connector (For MS Connector):Related Image

(mm)
Model NumberCompatible ConduitMS Connector
Shell Size
American Unified Screw
(MS Connector Mounting Screw)
A

Inner Diameter
C
Length before
tightening
L1

Opposite Sides
D

Diagonal
D'


E

Weight
(g)
TypeSize
TypeSize
MSU10-12SFAG
FSV
FTUB
FSN
1010SL5 / 8-24UNEF-2B8.230.5 27292254
10-14S14S3 / 4-20UNEF-2B2666
12-14S1214S10.73161
12-18181-20UNEF-2B3264
12-2020,221,3 / 16-18UNEF-2B3673
12-2424,281,7 / 16-18UNEF-2B42100
16-161616S,167 / 8-20UNEF-2B1433.5 3234.52980
16-18181-20UNEF-2B3280
16-2020,221,3 / 16-18UNEF-2B3686
22-1822181-20UNEF-2B18.936393281
22-2020,221,3 / 16-18UNEF-2B3685
22-3232,32A.1,3 / 4-18UNS-2B35.5 50144
28-202820,221,3 / 16-18UNEF-2B24.536 465036139
28-2424,281,7 / 16-18UNEF-2B42135
28-3232,32A.1,3 / 4-18UNS-2B38 50160
28-36362-18UNS-2B40.5 58194

More Information

Metal Conduit Connector (For MS Connector):Related Image
Metal Conduit Connector (For MS Connector):Related Image

Metal Conduit Connector (For MS Connector):Related Image
Part Number
MSU10-12S
MSU10-14S
MSU12-14S
MSU12-18
MSU12-20
MSU12-24
MSU16-16
MSU16-18
MSU16-20
MSU22-18
MSU22-20
MSU22-32
MSU28-20
MSU28-24
MSU28-32
MSU28-36
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Size Compatible Conduit Size (FAG, FSV, FSN)
1 Piece(s)Available

8 Days or more

5 / 8-24UNEF-2B10
1 Piece(s)Available

8 Days or more

3 / 4-20UNEF-2B10
1 Piece(s)Available

8 Days or more

3 / 4-20UNEF-2B12
1 Piece(s)Available

8 Days or more

1-20UNEF-2B12
1 Piece(s)Available

8 Days or more

1,3 / 16-18UNEF-2B12
1 Piece(s)Available

8 Days or more

1,7 / 16-18UNEF-2B12
1 Piece(s)Available

8 Days or more

7 / 8-20UNEF-2B16
1 Piece(s)Available

8 Days or more

1-20UNEF-2B16
1 Piece(s)Available

8 Days or more

1,3 / 16-18UNEF-2B16
1 Piece(s)Available

8 Days or more

1-20UNEF-2B22
1 Piece(s)Available

8 Days or more

1,3 / 16-18UNEF-2B22
1 Piece(s)Available

8 Days or more

1,3 / 4-18UNS-2B22
1 Piece(s)Available

8 Days or more

1,3 / 16-18UNEF-2B28
1 Piece(s)Available

8 Days or more

1,7 / 16-18UNEF-2B28
1 Piece(s)Available

8 Days or more

1,3 / 4-18UNS-2B28
1 Piece(s)Available

8 Days or more

2-18UNS-2B28

Loading...

  1. 1

Basic Information

Type Connector Material Brass Rod (Nickel Plating) Material Brass Bar (Nickel-Plated)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.