(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hook-Up Wires - FA Fluorine, Heat-Resistant

Hook-Up Wires - FA Fluorine, Heat-Resistant

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

600 V heat-resistant single-core wire

  • PSE Law
  • For Power Supply
  • Connection in Boards
  • Heat-Resistant
  • Cold-Resistant
  • Strand Wire
  • 600 V

● Electrical Appliances and Materials Safety Act Class-A Electrical Appliances registered product.

· Electrical Appliances Registration Number PSE12-6476
· Be careful not to confuse total length and quantity when ordering.
∙ 0.3 and 0.5 mm
2 products do not conform to the Electrical Appliances and Materials Safety Act.
· 0.3 and 0.5 mm
2 products are not available in 200 m. 100 m is the maximum length. Please be forewarned.
· Withstanding temperature of FEP sheathing is -60°C ~ 200°C but use of tin plated annealed copper stranded wire conductor means the continuous usage temperature is -60°C ~ 150°C.

Part Number

Configured Part Number is shown.

Specifications

FA PSE Supported, 150 °C Heat-Resistant Fluorine Resin Insulated:Related Image

* 0.3 and 0.5 mm2 products are not available in 200 m. 100 m is the maximum length. Please be forewarned.
Model NumberSection Area
(mm2)
Color
FA0.3* (AWG22)W (White) / BK (Black)
R
(Red) / BE (Blue)
Y
(Yellow) / GN (Green)
N
(Transparent)

0.5* (AWG20)
0.75* (AWG18)
1.25* (AWG16)
2* (AWG14)
3.5* (AWG12)
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.

More Information

Operating Temperature Range-60 ~ 150°C
Standard AcquiredPSE (0.75 ~ 3.5 mm2Only)
Bending RadiusFinished Outer Diameter x 8 (Fixed Part Only)

Model NumberSection Area
(mm2)
ColorTotal Length
(m)
ConductorInsulation
Thickness
Approx. (mm)
Finished
Outer Diameter
Approx. (mm)
Electrical PropertiesApproximate
Mass
kg/km
PSE Law
Structure
(Strands / mm)
Outer Diameter
Approx. (mm)
Max. Conductor Resistance
Ω/km (20 °C)
Insulation Resistance
MΩ / km (20°C)
Test Voltage
V / Min
Allowable Current (30°C)
FA0.3* (AWG22)W (White) / BK (Black)
R (Red) / BE (Blue)
Y (Yellow) / GN (Green)
N (Transparent)

10
/
50
/
100
/
200
(1 Roll)
12/0.180.720.251.2264.415002000
10.84.9
0.5* (AWG20)19/0.180.91.440.614.76.9
0.75* (AWG18)30/0.181.10.41.925.8250015002111.38
1.25* (AWG16)50/0.181.52.315.520003011.70
2* (AWG14)37/0.261.82.69.9115004024.99
3.5* (AWG12)45/0.322.53.35.386043.90
* Allowable current is to be used only as a reference value and is not guaranteed.
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
* 0.3 and 0.5 mm2 products are not available in 200 m. 100 m is the maximum length. Please be forewarned.
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

FA PSE Supported, 150 °C Heat-Resistant Fluorine Resin Insulated:Related Image

Current Reduction Factor
Ambient Temperature (°C)4050607080100120
Current Reduction Factor0.960.930.90.860.830.760.68
Ambient Temperature (°C)130140150160170180190
Current Reduction Factor0.630.60.550.480.410.350.25
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value when the ambient temperature is 40 °C at 0.3mm2
10.8 x 0.96 = 10.37 (A)

Package Type
Vinyl Bag: The wires are wound into a bundle and tied with rope or vinyl string and then packed in a vinyl bag.
Wrap: The bundled wires are wound with wrap or paper, shaped and then packed.
Case: The wires are wound into a bundle and tied with string etc., and packed in a case (cardboard box).
Model NumberSection AreaTotal Length
10m50m100m200m
FA0.3* (AWG22)Vinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)
0.5* (AWG20)Vinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)
0.75* (AWG18)Vinyl Bag (Wrap)Vinyl Bag (Wrap)Vinyl Bag (Wrap)Case
1.25* (AWG16)Vinyl Bag (Wrap)Vinyl Bag (Wrap)Vinyl Bag (Wrap)Case
2* (AWG14)Vinyl Bag (Wrap)Vinyl Bag (Wrap)Vinyl Bag (Wrap)Case
3.5* (AWG12)Vinyl Bag (Wrap)Vinyl Bag (Wrap)Vinyl Bag (Wrap)Case
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
Part Number
FA-0.75-BE-10
FA-0.75-BE-50
FA-0.75-BE-100
FA-0.75-BE-200
FA-0.75-BK-10
FA-0.75-BK-50
FA-0.75-BK-100
FA-0.75-BK-200
FA-0.75-GN-10
FA-0.75-GN-50
FA-0.75-GN-100
FA-0.75-GN-200
FA-0.75-N-10
FA-0.75-N-50
FA-0.75-N-100
FA-0.75-N-200
FA-0.75-R-10
FA-0.75-R-50
FA-0.75-R-100
FA-0.75-R-200
FA-0.75-W-10
FA-0.75-W-50
FA-0.75-W-100
FA-0.75-W-200
FA-0.75-Y-10
FA-0.75-Y-50
FA-0.75-Y-100
FA-0.75-Y-200
FA-1.25-BE-10
FA-1.25-BE-50
FA-1.25-BE-100
FA-1.25-BE-200
FA-1.25-BK-10
FA-1.25-BK-50
FA-1.25-BK-100
FA-1.25-BK-200
FA-1.25-GN-10
FA-1.25-GN-50
FA-1.25-GN-100
FA-1.25-GN-200
FA-1.25-N-10
FA-1.25-N-50
FA-1.25-N-100
FA-1.25-N-200
FA-1.25-R-10
FA-1.25-R-50
FA-1.25-R-100
FA-1.25-R-200
FA-1.25-W-10
FA-1.25-W-50
FA-1.25-W-100
FA-1.25-W-200
FA-1.25-Y-10
FA-1.25-Y-50
FA-1.25-Y-100
FA-1.25-Y-200
FA-2-BE-10
FA-2-BE-50
FA-2-BE-100
FA-2-BE-200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
Sheath (outer coating) color
1 Piece(s)Available

8 Days or more

-100.75181.9[Blue] Blue
1 Piece(s)Available

8 Days or more

-500.75181.9[Blue] Blue
1 Piece(s)Available

8 Days or more

-1000.75181.9[Blue] Blue
1 Piece(s)Available

8 Days or more

-2000.75181.9[Blue] Blue
1 Piece(s)Available

8 Days or more

-100.75181.9Black
1 Piece(s)Available

8 Days or more

-500.75181.9Black
1 Piece(s)Available

8 Days or more

-1000.75181.9Black
1 Piece(s)Available

8 Days or more

-2000.75181.9Black
1 Piece(s)Available

8 Days or more

-100.75181.9Green
1 Piece(s)Available

8 Days or more

-500.75181.9Green
1 Piece(s)Available

8 Days or more

-1000.75181.9Green
1 Piece(s)Available

8 Days or more

-2000.75181.9Green
1 Piece(s)Available

8 Days or more

-100.75181.9[Others] Transparent
1 Piece(s)Available

8 Days or more

-500.75181.9[Others] Transparent
1 Piece(s)Available

8 Days or more

-1000.75181.9[Others] Transparent
1 Piece(s)Available

8 Days or more

-2000.75181.9[Others] Transparent
1 Piece(s)Available

8 Days or more

-100.75181.9Red
1 Piece(s)Available

8 Days or more

-500.75181.9Red
1 Piece(s)Available

8 Days or more

-1000.75181.9Red
1 Piece(s)Available

8 Days or more

-2000.75181.9Red
1 Piece(s)Available

8 Days or more

-100.75181.9White
1 Piece(s)Available

8 Days or more

-500.75181.9White
1 Piece(s)Available

8 Days or more

-1000.75181.9White
1 Piece(s)Available

8 Days or more

-2000.75181.9White
1 Piece(s)Available

8 Days or more

-100.75181.9Yellow
1 Piece(s)Available

8 Days or more

-500.75181.9Yellow
1 Piece(s)Available

8 Days or more

-1000.75181.9Yellow
1 Piece(s)Available

8 Days or more

-2000.75181.9Yellow
1 Piece(s)Available

8 Days or more

-101.25162.3[Blue] Blue
1 Piece(s)Available

8 Days or more

-501.25162.3[Blue] Blue
1 Piece(s)Available

8 Days or more

-1001.25162.3[Blue] Blue
1 Piece(s)Available

8 Days or more

-2001.25162.3[Blue] Blue
1 Piece(s)Available

8 Days or more

-101.25162.3Black
1 Piece(s)Available

8 Days or more

-501.25162.3Black
1 Piece(s)Available

8 Days or more

-1001.25162.3Black
1 Piece(s)Available

8 Days or more

-2001.25162.3Black
1 Piece(s)Available

8 Days or more

-101.25162.3Green
1 Piece(s)Available

8 Days or more

-501.25162.3Green
1 Piece(s)Available

8 Days or more

-1001.25162.3Green
1 Piece(s)Available

8 Days or more

-2001.25162.3Green
1 Piece(s)Available

8 Days or more

-101.25162.3[Others] Transparent
1 Piece(s)Available

8 Days or more

-501.25162.3[Others] Transparent
1 Piece(s)Available

8 Days or more

-1001.25162.3[Others] Transparent
1 Piece(s)Available

8 Days or more

-2001.25162.3[Others] Transparent
1 Piece(s)Available

8 Days or more

-101.25162.3Red
1 Piece(s)Available

8 Days or more

-501.25162.3Red
1 Piece(s)Available

8 Days or more

-1001.25162.3Red
1 Piece(s)Available

8 Days or more

-2001.25162.3Red
1 Piece(s)Available

8 Days or more

-101.25162.3White
1 Piece(s)Available

8 Days or more

-501.25162.3White
1 Piece(s)Available

8 Days or more

-1001.25162.3White
1 Piece(s)Available

8 Days or more

-2001.25162.3White
1 Piece(s)Available

8 Days or more

-101.25162.3Yellow
1 Piece(s)Available

8 Days or more

-501.25162.3Yellow
1 Piece(s)Available

8 Days or more

-1001.25162.3Yellow
1 Piece(s)Available

8 Days or more

-2001.25162.3Yellow
1 Piece(s)Available

8 Days or more

-102142.6[Blue] Blue
1 Piece(s)Available

8 Days or more

-502142.6[Blue] Blue
1 Piece(s)Available

8 Days or more

-1002142.6[Blue] Blue
1 Piece(s)Available

8 Days or more

-2002142.6[Blue] Blue

Loading...

Basic Information

Number of cores(Core) 1 Rated voltage 600V Shield N/A
Properties Heat-resistant / Cold Resistance / Chemical Resistance Representative standards PSE Sheath (outer coating) material Fluorine
Power supply/signal Dual Use

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.