(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hook-Up Wires - Single Core, Ductile, PSE Supported, 300V

Hook-Up Wires - Single Core, Ductile, PSE Supported, 300V

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

300 V general use single-core wire

  • PSE Law
  • For Power Supply
  • For Signal
  • Connection in Boards
  • Flexible
  • Strand Wire
  • 300 V

· Be careful not to confuse total length and quantity when ordering.
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* Color and softness may vary slightly due to manufacturer changes.
* Please note that 0.5SQ is not supported with PSE.

Part Number

Configured Part Number is shown.

VSF-1.25-R-10

Specifications

VSF PSE Supported Ductile:Related Image

Model NumberSection Area
(mm2)
Color
VSF0.75* (AWG18)W (White)
BK (Black)
R (Red)
BE (Blue)
Y (Yellow)
GN (Green)
1.25* (AWG16)
2.0* (AWG14)
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
* 1,000 m comes as 200 m x 5. (Delivery time when the quantity is 2 or more is estimated each time.)

More Information

Operating Temperature Range0 ~ 60°C
Bending RadiusFinished Outer Diameter x 8 (Fixed Part Only)


Model NumberSection Area
(mm2)
ColorTotal Length
(m)
ConductorVinyl
Insulator Thickness
(mm)
Finished Outer Diameter
Approx. (mm)
Max. Conductor Resistance
Ω / km (20 °C)
Test Voltage
V / Min
Insulation Resistance MΩ / kmAllowable Current
A (30 °C)
Approximate Weight
(kg / km)
PSE Law
Structure
(Strands / mm)
Outer Diameter
(mm)
20°C60°C
VSF0.75* (AWG18)W (White)
BK (Black)
R (Red)
BE (Blue)
Y (Yellow)
GN (Green)
10
·
50
·
100
·
200
·
1000
30/0.181.10.82.724.4100050.01714
1.25 * (AWG16)50/0.181.53.114.71220
2.0* (AWG14)37/0.261.83.49.51727
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
· Color and softness may vary slightly due to manufacturer changes.
· For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
· The main difference from VSF series is the manufacturer. The specifications are extremely similar: it is an equivalent product. For detailed specification differences, check the Specification Table.
· Allowable current is to be used only as a reference value and is not guaranteed.  

VSF PSE Supported Ductile:Related Image

Current Reduction Factor
Ambient Temperature (°C)3540455055
Current Reduction Factor0.910.820.710.580.41
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value when the ambient temperature is 40 °C at 0.75 mm2
7 x 0.82 = 5.74 (A) 
 

Package Type
Paper Winding: The bundled wires are wound in paper, shaped and then packed.
Vinyl Bag: The wires are wound into a bundle and tied with rope or vinyl string and then packed in a vinyl bag.
Model NumberSection AreaTotal Length
10m50m100m200m
VSF0.75 *(AWG18)Vinyl BagVinyl BagVinyl BagVinyl Bag (Wrap)
1.25 * (AWG16)Vinyl BagVinyl BagVinyl BagVinyl Bag (Wrap)
2.0 * (AWG14)Vinyl BagVinyl BagVinyl BagVinyl Bag (Wrap)

* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.



* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
Part Number
VSF-1.25-R-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Total length(m) 10 Conductor cross section(mm2) 1.25 AWG size(AWG) 16
Number of cores(Core) 1 Finished outer diameter(mm) 3.1 Rated voltage 300 V
Shield N/A Representative standards PSE Sheath (outer coating) color Red
Sheath (outer coating) material PVC Other Features Pliability

Please check the type/dimensions/specifications of the part VSF-1.25-R-10 in the Hook-Up Wires - Single Core, Ductile, PSE Supported, 300V series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.