(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
30V shielded signal cable. UL20276 rated.
● For connecting interior and exterior wiring for electronic devices with UL standard.
● Terminal-processed cable format can be crimped, pressure welded and soldered.
● Since the outer diameter for the wire core, and the finished outer diameter, are thinner than the UL2464, it is ideal as a cable for a half-pitch connector.
● Since the wire core consists of twisted pairs, it has excellent resistance to noise.
· The sheath color for 5P – 17P is cream.
· The sheath color for 20P – 50P is a sandy beige.
· 1P refers to 2 cores (twisted pair).
· Be careful not to confuse the specified length and quantity when placing an order.
· Not oil-resistant.
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
The Electrical Appliance and Material Safety Law certificate has not been obtained.
Part Number
Configured Part Number is shown.
Model | Number of Pairs 1P = 2 Cores |
Total Length or Specified Length |
UL20276 | 5P | 1 ~ 100 (Specify 1 m Increment) |
8P | ||
13P | ||
17P | ||
20P | ||
25P | ||
34P | ||
50P |
* 1P = 2-core (twisted pair).
Sheath Color | See above precautions |
Operating Temperature Range | 0 ~ 80°C |
Standard Acquired | ULAWM20276 |
Specifications
* Allowable current is to be used only as a reference value and is not guaranteed.
Model | AWG Size |
Number of Pairs 1P = 2 Cores |
Specified Length (m) |
Conductor | Insulation Thickness Approx. (mm) |
Wire Core Outer Diameter (mm) |
Sheath Thickness (mm) |
Finished Outer Diameter (mm) |
Allowable Bending Radius |
Electrical Properties | Approximate Mass kg/km |
||||
Structure Strands / mm |
Outer Diameter Approx. / mm |
Conductor Resistance Ω / km (20°C) |
Insulation Properties MΩkm (20°C) |
Test Voltage V / Min |
Allowable Current A (30°C) |
||||||||||
UL20276 | AWG28 *(0.08 mm2) |
5P | 1 - 100 (Specify 1 m Increment) |
7/0.127 (Tin Plated) |
0.38 | 0.1 | 0.58 | 0.9 | 5.1 | Finished Outer Diameter x 10 (Fixed Parts) |
246 or less | 1 or more | 500 | 1A | 35 |
8P | 5.7 | 1A | 45 | ||||||||||||
13P | 6.1 | 1A | 60 | ||||||||||||
17P | 7.0 | 1A | 75 | ||||||||||||
20P | 0.81 | 7.6 | 246 or less | 10 or more | 300 | 1.23A | 85 | ||||||||
25P | 8.1 | 1.14A | 100 | ||||||||||||
34P | 9.0 | 1.04A | 126 | ||||||||||||
50P | 10.4 | 0.93A | 170 |
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
Current Reduction Factor
Ambient Temperature (°C) |
35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 |
Current Reduction Factor |
0.95 | 0.89 | 0.84 | 0.77 | 0.71 | 0.63 | 0.55 | 0.45 | 0.32 |
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 1.00 x 0.89 = 0.89 (A)
when the ambient temperature for 5P is 40 °C
Wire Core Identification Table
Pair No. | Insulator Color |
Dot Mark | Dot Mark Color | Pair No. | Insulator Color |
Dot Mark (Dash *) |
Dot Mark Color | ||
Core of Wire 1 | Core of Wire 2 | Core of Wire 1 | Core of Wire 2 | ||||||
1 | Orange (blue) | ■ | Black | Red | 26 | Orange | ■■ | Black | Red |
2 | Gray (pink) | ■ | Black | Red | 27 | Gray | ■■ | Black | Red |
3 | White (green) | ■ | Black | Red | 28 | White | ■■ | Black | Red |
4 | Yellow (light brown) | ■ | Black | Red | 29 | Yellow | ■■ | Black | Red |
5 | Pink (gray) | ■ | Black | Red | 30 | Pink | ■■ | Black | Red |
6 | Orange (blue) | ■■ | Black | Red | 31 | Orange | ■■ ■■ | Black | Red |
7 | Gray (pink) | ■■ | Black | Red | 32 | Gray | ■■ ■■ | Black | Red |
8 | White (green) | ■■ | Black | Red | 33 | White | ■■ ■■ | Black | Red |
9 | Yellow (light brown) | ■■ | Black | Red | 34 | Yellow | ■■ ■■ | Black | Red |
10 | Pink (gray) | ■■ | Black | Red | 35 | Pink | ■■ ■■ | Black | Red |
11 | Orange (blue) | ■■■ | Black | Red | 36 | Orange | ■■ ■■ ■■ | Black | Red |
12 | Gray (pink) | ■■■ | Black | Red | 37 | Gray | ■■ ■■ ■■ | Black | Red |
13 | White (green) | ■■■ | Black | Red | 38 | White | ■■ ■■ ■■ | Black | Red |
14 | Yellow (light brown) | ■■■ | Black | Red | 39 | Yellow | ■■ ■■ ■■ | Black | Red |
15 | Pink (gray) | ■■■ | Black | Red | 40 | Pink | ■■ ■■ ■■ | Black | Red |
16 | Orange (blue) | ■■■■ | Black | Red | 41 | Orange | ■■ ■■ ■■ ■■ | Black | Red |
17 | Gray (pink) | ■■■■ | Black | Red | 42 | Gray | ■■ ■■ ■■ ■■ | Black | Red |
18 | White | ■■■■ | Black | Red | 43 | White | ■■ ■■ ■■ ■■ | Black | Red |
19 | Yellow | ■■■■ | Black | Red | 44 | Yellow | ■■ ■■ ■■ ■■ | Black | Red |
20 | Pink | ■■■■ | Black | Red | 45 | Pink | ■■ ■■ ■■ ■■ | Black | Red |
21 | Orange | ■■■■■■ (continuous) | Black | Red | 46 | Orange | ■■■■■■■■■■ | Black | Red |
22 | Gray | ■■■■■■ (continuous) | Black | Red | 47 | Gray | ■■■■■■■■■■ | Black | Red |
23 | White | ■■■■■■ (continuous) | Black | Red | 48 | White | ■■■■■■■■■■ | Black | Red |
24 | Yellow | ■■■■■■ (continuous) | Black | Red | 49 | Yellow | ■■■■■■■■■■ | Black | Red |
25 | Pink | ■■■■■■ (continuous) | Black | Red | 50 | Pink | ■■■■■■■■■■ | Black | Red |
*From pair No. 26, the dot mark is slightly elongated (dash). Please note that parentheses show color codes for 5 ~ 17P, different from 20 ~ 50P.
Conductor cross section(mm2) | 0.08 | AWG size(AWG) | 28 | Rated voltage | For Weak Current Circuit |
---|---|---|---|---|---|
Shield | Yes | Sheath Characteristic | Heat-resistant | Representative standards | UL |
Sheath Color | Sand Beige | Other Features | Noise Resistance |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy