(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
UL2464SBD series shielded instrumentation and signal cable for connecting both interior and exterior UL standard electronic devices. The terminal-processed cable format can be crimped, pressure welded or soldered, and can be widely used as a RS-232C-compatible cable.
[Features]
•Heat resistant
• Voltage Rating: 300V
• UL Appliance Compatibility
• Meets UL vertical flame test requirements
• Cable Sheath Material: PVC
• Cable Color: Gray
• Shielding: Braided shield (EMI resistant)
• Wire Gage: 28 AWG
• Twisted Pair Wiring
• Length: Cut-to-Length 1 meter increments (1m-100m)
• 1 roll = 100m
● A cable for connecting interior and exterior wiring for electronic devices with UL standard.
● Terminal-processed cable format can be crimped, pressure welded and soldered.
● A cable which is widely used as an RS-232C-compatible cable. Batch pressure-welded connection is also possible by fusion to the IDC connector.
·Be careful not to confuse the specified length and quantity when placing an order.
· Not oil-resistant.
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
The Electrical Appliance and Material Safety Law certificate has not been obtained.
Part Number
Configured Part Number is shown.
Model | Number of Cores | Total Length or Specified Length |
UL2464SBD | 10 | 1 ~ 100 (Specify 1 m Increment) |
16 | ||
26 | ||
40 | ||
50 |
Sheath Color | Gray |
Operating Temperature Range | 0 ~ 80°C |
Standard Acquired | UL AWM 2464 |
Specifications
Model | AWG Size |
Number of Cores | Specified Length (m) |
Conductor | Insulation Thickness (mm) |
Wire Core Outer Diameter (mm) |
Sheath Thickness (mm) |
Finished Outer Diameter (mm) |
Allowable Bending Radius |
Electrical Properties | Approximate Mass kg/km |
||||
Structure Strands / mm |
Outer Diameter Approx. (mm) |
Conductor Resistance Ω / km (20°C) |
Insulation Properties MΩkm (20°C) |
Test Voltage V / Min |
Allowable Current A (30°C) |
||||||||||
UL2464SBD | AWG28 *(0.08 mm2) |
10 | 1 ~ 100 m (Specify 1 m Increment) |
7/0.127 | 0.38 | 0.34 | 1.06 | 1.0 | 6.9 | Finished Outer Diameter x 8 (Fixed Parts) |
228 or less | 100 or more | 1000 | 1.5 | 61 |
16 | 7.7 | 1.3 | 80 | ||||||||||||
26 | 9.2 | 1.3 | 114 | ||||||||||||
40 | 10.4 | 1.3 | 148 | ||||||||||||
50 | 11.6 | 1.1 | 177 |
* Allowable current is to be used only as a reference value and is not guaranteed. * (~ mm2) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
Structure Outline
Conductor | Tin-plated annealed copper stranded wire AWG28 7 / 0.127 |
Insulator | PVC |
Wire Core Identification | Wire cores are identified using dot marks. |
Twisting | Twisted together concentrically with respect to the center. |
Holding Tape | The wire cores are held in place by wrapping in layers of paper tape. |
Shield | The whole bundle is braided using tin-plated annealed copper wire. Braid Density: 85% or more |
Sheath | PVC |
Current Reduction Factor
Ambient Temperature (°C) | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 |
Current Reduction Factor | 0.96 | 0.93 | 0.89 | 0.85 | 0.81 | 0.77 | 0.73 | 0.68 | 0.63 | 0.57 |
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example)Allowable current value 1.5 x 0.93 = 1.395 (A) when the ambient temperature for 10-core is 40 °C
Wire Core Identification Table
Wire Core No. | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 |
Insulator Color | Orange | Gray | White | Yellow | Pink | Orange | Gray | White | Yellow | Pink | ||||||||||
Dot Mark | ■ (1 Dot) | ■■ (2 Dots) | ||||||||||||||||||
Dot Mark Color | Red | Black | Red | Black | Red | Black | Red | Black | Red | Black | Red | Black | Red | Black | Red | Black | Red | Black | Red | Black |
Wire Core No. | 21 | 22 | 23 | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 | 40 |
Insulator Color | Orange | Gray | White | Yellow | Pink | Orange | Gray | White | Yellow | Pink | ||||||||||
Dot Mark | ■■■ (3 Dots) | ■■■■ (4 Dots) | ||||||||||||||||||
Dot Mark Color | Red | Black | Red | Black | Red | Black | Red | Black | Red | Black | Red | Black | Red | Black | Red | Black | Red | Black | Red | Black |
Wire Core No. | 41 | 42 | 43 | 44 | 45 | 46 | 47 | 48 | 49 | 50 | ||||||||||
Insulator Color | Orange | Gray | White | Yellow | Pink | |||||||||||||||
Dot Mark | ■■■■■ (continuous dots) | |||||||||||||||||||
Dot Mark Color | Red | Black | Red | Black | Red | Black | Red | Black | Red | Black |
Part Number |
---|
UL2464SBD-10-[1-100/1] |
UL2464SBD-16-[1-100/1] |
UL2464SBD-26-[1-100/1] |
UL2464SBD-40-[1-100/1] |
UL2464SBD-50-[1-100/1] |
Loading...
Conductor cross section(mm2) | 0.08 | AWG size(AWG) | 28 | Rated voltage | 300 V |
---|---|---|---|---|---|
Shield | Yes | Sheath Characteristic | Heat-resistant | Representative standards | UL |
Sheath Color | Gray | Sheath Material | PVC | Insulation body materials | PVC |
Other Features | Noise Resistance |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy