(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mobile Power Automation Cable - PVC Sheath, UL, NA3CTR/NA6CTR Series

Mobile Power Automation Cable - PVC Sheath, UL, NA3CTR/NA6CTR Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Expansion

Mobile Power Supply Cable for UL AWM Standard Motor

  • VW-1
  • ULAWM
  • Motor
  • Flex-Resistant
  • Oil-Resistant


● UL VW-1 flame retardancy test approved.
● To handle a larger current, AWG8/6 have been added to NA6CTR!

· Be careful not to confuse specified length and quantity when ordering.
· The Electrical Appliance and Material Safety Law certificate has not been obtained. Please be forewarned.
· 1 wire of NA3CTR/6CTR 6-core model black conductor has a white line for identification.
·  This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)

Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

NA3CTR/NA6CTR UL Standard for Mobile Power Sources:Related Image

Sheath Color Navy
Operating Temperature Range 0 ~ 105°C
Standard Acquired ULAWM2501 (600 V)
ULAWM2517 (300 V)
Allowable Bending Radius Finished Outer Diameter x 6 (Movable x 6)

 

Model Number AWG Size Number
of
Cores
NA6CTR
(ULAWM2501 / 600 V 105°C)
18 * (0.75mm2) 4
16 * (1.25mm2) 4
6
14 * (2mm2) 4
6
12 * (3.5mm2) 4
6
10 * (5.5mm2) 4
6
8 * (10 mm2) 4
6 * (14 mm2) 4
NA3CTR
(ULAWM2517 / 300 V 105°C)
22 * (0.3mm2) 4
6
20 * (0.5 mm2) 4
18 * (0.75mm2) 4
Model Number Composite
(AWG Size x Core Number)
+ (AWG Size x Core Number)
NA3CTF-R
(ULAWM2517 / 300 V 105°C)
(AWG16 x 4) +
(AWG22 x 2)

* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* All listed unit prices above are per meter. Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]

More Information

Specifications

Model Number AWG Size *1 Number
of
Cores
Specified Length
(m)
Conductor Identification *2 Conductor Insulation
Thickness
(mm)
Wire Core
Outer Diameter
Approx. (mm)
Sheath
Thickness
(mm)
Finished
Outer Diameter
(mm) *3
Electrical Properties Approximate
Mass
kg/km
Structure
Strands / mm
Outer Diameter
Approx. / mm
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ km (20 °C)
Maximum Voltage
V / Min
Allowable Current
A (30°C) *4
NA6CTR
(ULAWM2501 / 600 V 105°C)
18 (0.75mm2) 4
1
~
100
(Specify 1 m Increment)
Blue White Red GY 6/28/0.08 1.3 0.85 3.0 1.7 10.7 24.4 50 2000 9 143
16 (1.25mm2) 4 Blue White Red GY 6/44/0.08 1.7 0.85 3.4 1.7 11.7 15.5 50 2000 12 178
6 Blue White Red GY Black Black / White 6/44/0.08 1.7 0.85 3.4 1.7 13.7 15.5 50 2000 10 246
14 (2mm2) 4 Blue White Red GY 6/69/0.08 2.1 0.85 3.8 2.0 13.3 9.87 50 2000 16 226
6 Blue White Red GY Black Black / White 6/69/0.08 2.1 0.85 3.8 1.7 14.9 9.87 50 2000 14 316
12 (3.5mm2) 4 Blue White Red GY 6/71/0.10 2.6 0.85 4.3 1.7 13.9 6.08 50 2000 22 298
6 Blue White Red GY Black Black / White 6/71/0.10 2.6 0.85 4.3 1.7 16.4 6.08 50 2000 19 424
10 (5.5mm2) 4 Blue White Red GY 6/112/0.10 3.3 0.85 5.0 1.7 15.6 3.86 50 2000 30 407
6 Blue White Red GY Black Black / White 6/112/0.10 3.3 0.85 5.0 1.7 18.5 3.86 50 2000 25 580
8 (10 mm2) 4 Blue White Red GY 7/6/19/0.12 5.1 1.25 7.6 2.5 23.4 2.14 40 2000 61 820
6 (14 mm2) 4 Blue White Red GY 7/6/30/0.12 6.3 1.65 9.6 2.9 29.1 1.34 40 2000 83 1280
NA3CTR
(ULAWM2517 / 300 V 105°C)
22 (0.3mm2) 4 Blue White Red GY 6/11/0.08 0.93 0.24 1.4 1.0 5.5 59.6 10 2000 6 36
6 Blue White Red GY Black Black 6/11/0.08 0.93 0.24 1.4 1.0 6.3 59.6 10 2000 5 49
20 * (0.5 mm2) 4 Blue White Red GY 6/19/0.08 1.2 0.25 1.7 1.0 6.2 36.6 10 2000 7.8 59
18 (0.75mm2) 4 Blue White Red GY 6/28/0.08 1.47 0.27 2.0 0.8 6.5 24.4 10 2000 9 61
Model Number Composite
(AWG Size x Core Number)
+ (AWG Size x Core Number)
Specified Length
(m)
Conductor Identification Conductor Insulation
Thickness
(mm)
Wire Core
Outer Diameter
Approx. (mm)
Sheath
Thickness
(mm)
Finished Outer
Diameter
(mm)
Electrical Properties Approximate
Mass
kg/km
Structure
Strands / mm
Outer Diameter
Approx. / mm
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ km (20 °C)
Withstand Voltage
V / Min
Allowable Current
A (30 °C)
NA3CTF-R
(ULAWM2517 / 300 V 105°C)
(AWG16 x 4) + (AWG22 x 2) 1 ~ 100
(Specify 1 m Increment)
AWG16 Blue White Red G/Y 6/44/0.08 1.83 0.24 2.3 0.8 7.7 15.8 10 2000 10 97
AWG22 Black Black 6/11/0.08 0.93 0.24 1.4 59.6 10 2000 4

*1 (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.
*2 1 wire of NA3CTR/6CTR 6-core type black conductor has a white line for identification.
*3 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
*4 Allowable current is to be used only as a reference value and is not guaranteed.

Part Number
NA3CTF-R-100
NA3CTF-R-[1-99/1]
NA3CTR-18-4-100
NA3CTR-18-4-[1-99/1]
NA3CTR-20-4-100
NA3CTR-22-4-100
NA3CTR-22-4-[1-99/1]
NA3CTR-22-6-100
NA3CTR-22-6-[1-99/1]
NA6CTR-6-4-100
NA6CTR-10-4-100
NA6CTR-12-4-100
NA6CTR-12-6-100
NA6CTR-14-4-100
NA6CTR-14-4-[1-99/1]
NA6CTR-14-6-100
NA6CTR-16-4-100
NA6CTR-16-4-[1-99/1]
NA6CTR-16-6-[1-99/1]
NA6CTR-18-4-100
NA6CTR-18-4-[1-99/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Rated voltage AWG Size 2
(AWG)
Number of Conductors (Twisted Core / Layer Model) 2
(Core)
Other Features
1 Piece(s)Available

8 Days or more

1002.071647.7300V222Elastic
1 Piece(s)

5 Days or more

1 ~ 992.071647.7300V222Elastic
1 Piece(s)Available

8 Days or more

1000.751846.5300V--Elastic
1 Piece(s)

5 Days or more

1 ~ 990.751846.5300V--Elastic
1 Piece(s)Available

8 Days or more

1000.52046.2300V--Elastic
1 Piece(s)Available

8 Days or more

1000.32245.5300V--Elastic
1 Piece(s)

5 Days or more

1 ~ 990.32245.5300V--Elastic
1 Piece(s)Available

8 Days or more

1000.32266.3300V--Elastic
1 Piece(s)

5 Days or more

1 ~ 990.32266.3300V--Elastic
1 Piece(s)Available

8 Days or more

100146429.1300V---
1 Piece(s)Available

8 Days or more

1005.510415.6600V--Elastic
1 Piece(s)Available

8 Days or more

1003.512413.9600V--Elastic
1 Piece(s)Available

8 Days or more

1003.512616.4600V--Elastic
1 Piece(s)Available

8 Days or more

100214413.3600V--Elastic
1 Piece(s)

5 Days or more

1 ~ 99214413.3600V--Elastic
1 Piece(s)Available

8 Days or more

100214614.9600V--Elastic
1 Piece(s)Available

8 Days or more

1001.2516411.7600V--Elastic
1 Piece(s)

5 Days or more

1 ~ 991.2516411.7600V--Elastic
1 Piece(s)

5 Days or more

1 ~ 991.2516613.7600V--Elastic
1 Piece(s)Available

8 Days or more

1000.7518410.7600V--Elastic
1 Piece(s)

5 Days or more

1 ~ 990.7518410.7600V--Elastic

Loading...

  1. 1

Basic Information

Shield N/A Sheath Characteristic Oil Resistant Representative standards UL
Sheath Color Navy Color Ground wire GY (Green / Yellow) Sheath Material PVC
Power supply/signal Dual Use

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.