(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

UL20276HB Cross-Linked Polyethylene UL with Shield

UL20276HB Cross-Linked Polyethylene UL with Shield
  • Volume Discount
  • New Pricing

Cable for Signals with 30 V UL-AWM Standard Shield

  • c-UL
  • VW-1
  • FT-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • Single Shield
  • Twisted Pair
  • 30 V


● Cross-linked polyethylene, more electrically stable than PVC, is used for insulation.

· Every size of the 3-core model is not a twisted pair.
· This product is compatible with "UL Traceability Program / Processed ]Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* Color and softness may vary slightly due to manufacturer changes.

The Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

UL20276HB-26-3P-[1-99/1]

Specifications

UL20276HB Cross-Linked Polyethylene UL with Shield:Related Image

Model Number AWG Size Number of Pairs *3
1P = 2 Cores
Total Length
or
Specified Length
UL20276HB 26 1P 1
~
100
(Specify 1 m
Increment)
3 (Core)
2P
3P
4P
5P
6P
7P
8P
10P
12P
15P
18P
20P
25P
24 1P
3 (Core)
2P
3P
4P
5P
6P
7P
8P
10P
12P
15P
18P
20P
25P
22 1P
3 (Core)
2P
3P
4P
5P
6P
7P
8P
10P
12P
15P
18P
20P
25P

More Information


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering. (Check the Specification Table for number of wire cores) 1P (1PS) is "x 2-core".

UL20276HB Cross-Linked Polyethylene UL with Shield:Related Image
UL20276HB Cross-Linked Polyethylene UL with Shield:Related Image
UL20276HB Cross-Linked Polyethylene UL with Shield:Related Image

Specifications

Model Number AWG
Size
Number of Pairs *1
1P = 2 Cores
Total Length Estimated
Section Area
(mm2) * 2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided* 5
Allowable Current
A (30°C)* 3
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4 Thickness
(mm)
Material *4 Thickness
(mm)
Material *4
UL20276HB 26 1P 1
~
100
(Specify 1 m
Increment)
0.128 Twisted Pair 2 4.3 26 5.0 154 1000 500 7/0.16 0.48 Tin 0.2 Cross-linked PE 0.88 0.9 PVC ULAWM20276
c-UL
3 (Core) 3 4.4 28 4.1
2P 4 5.1 37 3.9
3P 6 5.6 45 3.3
4P 8 6.0 50 3.0
5P 10 6.4 55 2.7
6P 12 6.9 65 2.6
7P 14 6.9 70 2.4
8P 16 7.8 80 2.4
10P 20 7.8 85 2.1
12P 24 8.5 100 2.0
15P 30 9.5 120 1.9 1.0
18P 36 10.1 140 1.8
20P 40 11.0 155 1.7
25P 50 11.7 180 1.6
24 1P 0.204 2 4.7 31 6.5 98.3 7/0.20 0.61 0.25 1.11 0.9
3 (Core) 3 4.9 36 5.5
2P 4 5.8 48 5.1
3P 6 6.4 60 4.4
4P 8 6.9 70 4.0
5P 10 7.4 75 3.7
6P 12 7.9 85 3.5
7P 14 7.9 90 3.2
8P 16 9.3 115 3.2 1.0
10P 20 9.3 125 2.9
12P 24 10.3 150 2.7
15P 30 11.3 145 2.6
18P 36 11.9 170 2.4
20P 40 13.2 195 2.4
25P 50 14.1 260 2.2
22 1P 0.324 2 5.3 41 8.6 63.2 7/0.26 0.78 0.3 1.38 0.9
3 (Core) 3 5.5 47 7.2
2P 4 6.6 65 6.8
3P 6 7.4 80 5.9
4P 8 8.0 95 5.3
5P 10 8.6 105 4.9
6P 12 9.5 125 4.7 1.0
7P 14 9.5 135 4.3
8P 16 11.1 165 4.3
10P 20 11.1 185 3.9
12P 24 12.3 215 3.7
15P 30 13.6 255 3.5
18P 36 14.3 290 3.2
20P 40 16.6 355 3.2 1.4
25P 50 17.7 415 2.9



*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70
Current Reduction Factor 1.00 0.89 0.77 0.63 0.45

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) AWG26: Allowable current value when the ambient temperature is 40 °C at 1P
2.2 x 0.89 = 1.958 (A)

UL20276HB Cross-Linked Polyethylene UL with Shield:Related Image
UL20276HB Cross-Linked Polyethylene UL with Shield:Related Image

Wire Core Identification Table

Pair Number 1 2 3 4 5 6 7 8 9 10
1st Wire Core Blue Yellow Green Red Purple Blue Yellow Green Red Purple
2nd Wire Core White Brown
Pair Number 11 12 13 14 15 16 17 18 19 20
1st Wire Core Blue Yellow Green Red Purple Blue Yellow Green Red Purple
2nd Wire Core Black Gray
Pair Number 21 22 23 24 25          
1st Wire Core Blue Yellow Green Red Purple          
2nd Wire Core Orange          
Part Number
UL20276HB-26-3P-[1-99/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
1 Piece(s)

7 Days or more

1 ~ 99

Loading...

  1. 1

Basic Information

Conductor cross section(mm2) 0.12 AWG size(AWG) 26 Logarithm 3P
Finished outer diameter(mm) 5.6 Rated voltage For Weak Current Circuit Shield Yes
Sheath Characteristic Oil Resistant Representative standards UL / CSA (c-UL) Sheath Color Black
Sheath Material PVC Insulation body materials Polyethylene Other Features Noise Resistance

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.