(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NAYCSB 100V or Less Chemical Resistance/Oil Resistance with Shield

NAYCSB 100V or Less Chemical Resistance/Oil Resistance with Shield
  • Volume Discount

Polyester Elastomer with excellent chemical resistance and oil resistance is used

  • Cold-Resistant
  • Chemical-Resistant
  • Oil-Resistant
  • Strand Wire
  • Single Shield
  • Twisted Pair
  • Less than 100 V


● It uses polyester elastomer and offers heat-resistant / chemical resistant functionalities.

· Material properties provide rigidity compared to PVC sheath.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

NAYCSB 100V or Less Chemical Resistance/Oil Resistance with Shield:Related Image

Model Number Section Area
(mm2)
Number of Pairs *4
1P = 2 Cores
Total Length
or
Specified Length
NAYCSB 0.3 1P 1
~
100
(Specify 1 m
Increment)
/
500
/
1000
3P
5P
0.5 1P
3P
5P
0.75 1P
3P
5P



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
*4 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.
*5 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*6 The value of allowable current is to be used only as a reference value and is not guaranteed.
*7 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*8 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

More Information

NAYCSB 100V or Less Chemical Resistance/Oil Resistance with Shield:Related Image
NAYCSB 100V or Less Chemical Resistance/Oil Resistance with Shield:Related Image
NAYCSB 100V or Less Chemical Resistance/Oil Resistance with Shield:Related Image

Specifications

Model Number Section Area
(mm2)
Number of Pairs
1P = 2-Core *4
AWG
Estimated
Size *5
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *9
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided* 8
Allowable Current
A (30°C)* 6
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *7 Thickness
(mm)
Material *7 Thickness
(mm)
Material *7
NAYCSB 0.3 1P 22 Twisted Pair 2 5.6 40 4.5 61.1 or less 5 or more 1000 12/0.18 0.7 N/A 0.4 P 1.5 1.0 P N/A
3P 6 8.4 82 2.5 1.0
5P 10 9.7 113 2 1.1
0.5 1P 20 2 6.6 48 9 36.7 or less 20/0.18 0.9 0.55 2.0 1.0
3P 6 10.5 124 5 1.1
5P 10 12.1 172 3.9 1.2
0.75 1P 18 2 7.2 66 12 24.5 or less 30/0.18 1.1 0.6 2.3 1.0
3P 6 11.8 161 6.7 1.2
5P 10 13.6 222 5.3 1.3

 
Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70 80 90 100
Current Reduction Factor 1.00 0.93 0.86 0.77 0.68 0.58 0.45 0.26

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value when the ambient temperature is 40°C, 0.3mm21 P: 4.5 × 0.93 = 4.19 (A)

NAYCSB 100V or Less Chemical Resistance/Oil Resistance with Shield:Related Image
NAYCSB 100V or Less Chemical Resistance/Oil Resistance with Shield:Related Image

Part Number
NAYCSB-0.3-1P-[1-99/1]
NAYCSB-0.3-3P-[1-99/1]
NAYCSB-0.5-1P-[1-99/1]
NAYCSB-0.75-1P-[1-99/1]
NAYCSB-0.75-3P-[1-99/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Logarithm Finished outer diameter
(mm)
1 Piece(s)

5 Days or more

1 ~ 990.3221P5.6
1 Piece(s)

5 Days or more

1 ~ 990.3223P8.4
1 Piece(s)

6 Days or more

1 ~ 990.5201P6.6
1 Piece(s)

6 Days or more

1 ~ 990.75181P7.2
1 Piece(s)

5 Days or more

1 ~ 990.75183P11.8

Loading...

  1. 1

Basic Information

Rated voltage For Weak Current Circuit Shield Yes Sheath Characteristic Oil Resistant / Cold Resistance / Chemical Resistance
Sheath Color Navy Blue Sheath Material Polyester Insulation body materials Polyester
Power supply/signal For Signal Other Features Noise Resistance

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.