(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Cables - OE100 Series, 300/500V, CE Compliant

Power Cables - OE100 Series, 300/500V, CE Compliant
  • Volume Discount

European Rating 300 / 500 V CE Compatible Power Supply Cable

  • CE-Compliant
  • HAR
  • Strand Wire
  • European Standards 300 / 500 V



· Operating Temperature Range
Bent: -5°C – 70°C At Rest: -30°C – 80°C
· Standards Compliance
Conductor: VDE0295 (IEC228) Class 5
Core / Sheath: VDE0245/0281
· Be careful not to confuse specified length and quantity when ordering.

· Not oil-resistant.

The Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

OE100 European 300/500V CE Support:Related Image

Model Number Section Area
(mm2)
Number of Cores Total Length
or
Specified Length
OE100 0.5 2 1
~
100
(Specify 1 m
Increment)
3
4N
0.75 2
3
4N
1.0 2
3
4N
1.5 2
3
4N
2.5 2
3
4N
4.0 4N
6.0 4N
10 4N



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
*3 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*4 The value of allowable current is to be used only as a reference value and is not guaranteed.
*5 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*6 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

More Information

OE100 European 300/500V CE Support:Related Image
OE100 European 300/500V CE Support:Related Image
OE100 European 300/500V CE Support:Related Image

Specifications
* Conductor configuration may change without prior notice.

Model Number Section Area (mm2) Number of Cores AWG
Estimated
Size *3
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *7
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided* 6
Allowable Current
A (30°C)* 4
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *5 Thickness
(mm)
Material *5 Thickness
(mm)
Material *5
OE100 0.5 2 20 Core / Layer
Strand
2 4.8 35 9 39 Above 20 4000 16/0.20 0.95 N/A 0.4 PVC 1.75 0.8 PVC CE
Supported
3 3 5.1 42 0.8
4N 4 5.7 54 0.8
0.75 2 19 2 5.4 45 12 26 Above 20 4000 24/0.20 1.15 0.4 1.95 0.8
3 3 5.7 55 0.8
4N 4 6.2 66 0.8
1 2 18 2 5.7 53 15 19.5 Above 20 4000 32/0.20 1.3 0.4 2.1 0.8
3 3 6 65 0.8
4N 4 6.5 79 0.9
1.5 2 16 2 6.3 68 18 13.3 Above 20 4000 30/0.25 1.6 0.4 2.4 0.8
3 3 6.7 84 0.9
4N 4 7.2 104 0.9
2.5 2 14 2 8.9 128 26 7.98 Above 20 4000 50/0.25 2 0.8 3.6 0.9
3 3 9.6 162 1
4N 4 10.7 203 1.1
4 4N 12 4 12.7 207 34 4.95 Above 20 4000 56/0.30 2.7 0.8 4.3 1.3
6 4N 10 4 13.8 294 44 3.3 Above 20 4000 84/0.30 3.2 0.8 4.8 1.4
10 4N 8 4 17.6 650 61 1.91 Above 20 4000 80/0.40 4.2 1 6.2 1.5



* Conductor configuration may change without prior notice.
* The following sections of the Wiring Connection Component Catalog 2011 for 0.5 mm2 ~ 1.5 mm2 have been changed: "Finished Outer Diameter", "Wire Core Outer Diameter", "Insulation Thickness" and "Approximate Weight".

OE100 European 300/500V CE Support:Related Image

Wire Core Identification Table

Number of Cores Wire Core Identification
2-core Blue, Brown (Green/Yellow not included)
3-core Blue, Brown, Green/Yellow Stripes
4-core Brown, Black, Gray, Green/Yellow Stripes



Current Reduction Factor

Ambient Temperature (°C) 10 15 20 25 30 35 40 45 50 55 60
Current Reduction Factor 1.22 1.17 1.12 1.06 1.00 0.94 0.87 0.79 0.71 0.61 0.5

The allowable current value shows the value calculated for a single wire aboveground when the ambient temperature is 30°C, and is not guaranteed. If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 9 x 0.87 = 7.83 (A) when the ambient temperature is 40°C at 2-core 0.5mm2

Part Number
OE100-0.5-2-100
OE100-0.5-3-100
OE100-0.5-4N-100
OE100-0.75-2-100
OE100-0.75-3-100
OE100-0.75-4N-100
OE100-1.0-2-100
OE100-1.0-3-100
OE100-1.0-4N-100
OE100-1.5-2-100
OE100-1.5-3-100
OE100-1.5-4N-100
OE100-2.5-2-100
OE100-2.5-3-100
OE100-2.5-4N-100
OE100-4.0-4N-100
OE100-6.0-4N-100
OE100-10-4N-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Ground wire
1 Piece(s)Available

10 Days or more

100.52025.4-
1 Piece(s)Available

10 Days or more

100.52035.7GY (Green / Yellow)
1 Piece(s)Available

10 Days or more

100.52046.2GY (Green / Yellow)
1 Piece(s)Available

10 Days or more

100.751926.2-
1 Piece(s)

10 Days or more

100.751936.5GY (Green / Yellow)
1 Piece(s)Available

10 Days or more

100.751947.1GY (Green / Yellow)
1 Piece(s)Available

10 Days or more

1011826.5-
1 Piece(s)Available

10 Days or more

1011836.9GY (Green / Yellow)
1 Piece(s)Available

10 Days or more

1011847.7GY (Green / Yellow)
1 Piece(s)Available

10 Days or more

101.51627.5-
1 Piece(s)Available

10 Days or more

101.51638.1GY (Green / Yellow)
1 Piece(s)Available

10 Days or more

101.51648.9GY (Green / Yellow)
1 Piece(s)Available

10 Days or more

102.51428.9-
1 Piece(s)Available

10 Days or more

102.51439.6GY (Green / Yellow)
1 Piece(s)Available

10 Days or more

102.514410.7GY (Green / Yellow)
1 Piece(s)Available

10 Days or more

10412412.7GY (Green / Yellow)
1 Piece(s)Available

10 Days or more

10610413.8GY (Green / Yellow)
1 Piece(s)Available

10 Days or more

10108417.6GY (Green / Yellow)

Loading...

  1. 1

Basic Information

Total length(m) 100 Shield N/A Representative standards CE
Sheath Color Gray Sheath Material PVC Insulation body materials PVC

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.