(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

30 V Shielded Mobile Signal Automation Cable - PVC Sheath, UL/CSA, MRCSB Series

30 V Shielded Mobile Signal Automation Cable - PVC Sheath, UL/CSA, MRCSB Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Mobile Signals Cable with UL/CSA Standard Shield

  • CSA
  • VW-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • Thinned Wire Conductor
  • Single Shield
  • Twisted Pair
  • 30 V


● It has an excellent thin cable diameter in particular.

· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.

The Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

MRCSB-22-4-[1-100/1]

Specifications

MRCSB 30V UL/CSA Standard with Shield:Related Image
* Though the number of cores is marked, 4-core and above feature twisted pair stranding.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model Number AWG Size Number of Cores Total Length
or
Specified Length
MRCSB AWG24 2 (Core) 1
~
100
(Specify 1 m
Increment)
4 (2P)
6 (3P)
8 (4P)
10 (5P)
12 (6P)
14 (7P)
16 (8P)
20 (10P)
AWG22 2 (Core)
4 (2P)
6 (3P)
8 (4P)
10 (5P)
12 (6P)
14 (7P)
16 (8P)
20 (10P)
AWG20 2 (Core)
4 (2P)
6 (3P)
8 (4P)
10 (5P)



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 1 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]

More Information

MRCSB 30V UL/CSA Standard with Shield:Related ImageMRCSB 30V UL/CSA Standard with Shield:Related Image

MRCSB 30V UL/CSA Standard with Shield:Related Image

MRCSB 30V UL/CSA Standard with Shield:Related Image

MRCSB 30V UL/CSA Standard with Shield:Related Image

MRCSB 30V UL/CSA Standard with Shield:Related Image

Specifications

Model Number AWG
Size
Number of Cores
1P = 2 Cores
Estimated
Section Area
( mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *4
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
MRCSB AWG24 2 (Core) 0.2 Twisted Core 2 5.1 35 3 97.0 or less 5 or more 500 6/18/0.05 0.7 N/A 0.25 PVC 1.2 1 PVC ULAWM20276
ı
CSA
4 (2P) Twisted Pair 4 6.3 52 105 or less
6 (3P) 6 7 61 2
8 (4P) 8 7.5 71
10 (5P) 10 8 84
12 (6P) 12 8.6 97
14 (8P) 14 103 1.9
16 (8P) 16 10.3 127
20 (10P) 20 143 1.7
AWG22 2 (Core) 0.3 Twisted Core 2 5.3 39 4 62.0 or less 6/11/0.08 0.8 1.3
4 (2P) Twisted Pair 4 6.6 59 3 67.3 or less
6 (3P) 6 7.3 73
8 (4P) 8 7.9 85
10 (5P) 10 8.5 101 2
12 (6P) 12 9.1 117
14 (8P) 14 130
16 (8P) 16 11 154
20 (10P) 20 175
AWG20 2 (Core) 0.5 Twisted Core 2 5.9 50 6 37.9 or less 6/18/0.08 1.1 1.6
4 (2P) Twisted Pair 4 7.5 83 4 41.2 or less
6 (3P) 6 8.4 102 3
8 (4P) 8 9.1 124
10 (5P) 10 9.9 150



*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.  
 
Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70 80
Current Reduction Factor 1.00 0.91 0.82 0.71 0.58 0.41

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current at AWG24 2-core when the ambient temperature is 40°C
3 × 0.91 = 2.73 (A)

Part Number
MRCSB-22-4-[1-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
1 Piece(s)

5 Days or more

1 ~ 100

Loading...

  1. 1

Basic Information

Conductor cross section(mm2) 0.3 AWG size(AWG) 22 Number of cores(Core) 4
Logarithm 2 Finished outer diameter(mm) 6.6 Rated voltage For Weak Current Circuit
Shield Yes Sheath Characteristic Oil Resistant Representative standards UL / CSA (c-UL)
Sheath Color Black Sheath Material PVC Insulation body materials PVC
Power supply/signal Dual Use Other Features Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable

Frequently asked questions (FAQ)

質問: What is the benefit of twisted pairs?
回答: Twisted pair cabling is a type of wiring in which two conductors of a single circuit are twisted together for the purposes of improving electromagnetic compatibility. Compared to a single conductor or an untwisted balanced pair, a twisted pair reduces electromagnetic radiation, crosstalk between neighboring pairs and improves rejection of external electromagnetic interference.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.