(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Price Cut. Mobile Signals Cable with UL Standard Shield
● It has an excellent thin cable diameter in particular.
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.
The Electrical Appliance and Material Safety Law certificate has not been obtained.
Part Number
Configured Part Number is shown.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | AWG Size | Number of Pairs *4 1P = 2 Cores | Total Length *3 or Specified Length |
NA20276RSB | 26 | 1P | 1 ~ 100 (Specify 1 m Increment) / 500 / 1000 |
2P | |||
3P | |||
4P | |||
5P | |||
6P | |||
8P | |||
10P | |||
12P | |||
15P | |||
24 | 1P | ||
2P | |||
3P | |||
4P | |||
5P | |||
6P | |||
8P | |||
10P | |||
15P | |||
22 | 1P | ||
2P | |||
3P | |||
4P | |||
5P | |||
6P | |||
8P | |||
10P | |||
15P | |||
20 | 1P | ||
2P | |||
3P | |||
4P | |||
5P | |||
6P | |||
8P |
Model Number | AWG Size | Number of Pairs 1P = 2 Cores | Estimated Section Area ( mm2) *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished *5 Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided *4 | |||||||
Allowable Current A (30°C) *2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
NA20276RSB | 26 | 1P | 0.12 | Twisted Pair | 2 | 4.20 | 21.9 | 2.9 | 143 or less | 10 or more | 500 | 30/0.08 | 0.51 | N/A | 0.23 | PVC | 0.97 | 0.90 | PVC | ULAWM20276 | ◎ |
2P | 4 | 5.30 | 34.5 | 2.6 | ◎ | ||||||||||||||||
3P | 6 | 6.20 | 45.9 | 2.3 | 1.00 | ◎ | |||||||||||||||
4P | 8 | 6.60 | 53.5 | 2.0 | ◎ | ||||||||||||||||
5P | 10 | 7.20 | 66.1 | 2.0 | ◎ | ||||||||||||||||
6P | 12 | 7.70 | 75.3 | 2.0 | ◎ | ||||||||||||||||
8P | 16 | 8.90 | 96.9 | 1.8 | 1.05 | ◎ | |||||||||||||||
10P | 20 | 9.00 | 107.2 | 1.8 | 1.10 | ◎ | |||||||||||||||
12P | 24 | 9.70 | 121.0 | 1.8 | ◎ | ||||||||||||||||
15P | 36 | 10.60 | 141.6 | 1.8 | ◎ | ||||||||||||||||
24 | 1P | 0.2 | 2 | 4.60 | 27 | 3.9 | 97.9 or less | 10 or more | 500 | 48/0.08 | 0.73 | 0.23 | 1.19 | 0.90 | ◎ | ||||||
2P | 4 | 6.10 | 48.0 | 3.5 | 1.00 | ◎ | |||||||||||||||
3P | 6 | 7.00 | 46.2 | 3.1 | ◎ | ||||||||||||||||
4P | 8 | 7.60 | 76.4 | 2.7 | ◎ | ||||||||||||||||
5P | 10 | 8.40 | 92.3 | 2.7 | 1.10 | ◎ | |||||||||||||||
6P | 12 | 8.90 | 104.2 | 2.7 | ◎ | ||||||||||||||||
8P | 16 | 10.30 | 134.3 | 2.4 | ◎ | ||||||||||||||||
10P | 20 | 10.30 | 146.8 | 2.4 | ◎ | ||||||||||||||||
15P | 30 | 12.40 | 208.6 | 2.4 | 1.20 | ◎ | |||||||||||||||
22 | 1P | 0.3 | 2 | 4.90 | 32.4 | 5.3 | 62.2 or less | 10 or more | 500 | 72/0.08 | 0.9 | 0.23 | 1.36 | 0.90 | ◎ | ||||||
2P | 4 | 6.60 | 57.8 | 4.8 | 1.00 | ◎ | |||||||||||||||
3P | 6 | 7.60 | 77.4 | 4.2 | 0.95 | ◎ | |||||||||||||||
4P | 8 | 8.20 | 91.6 | 3.7 | ◎ | ||||||||||||||||
5P | 10 | 9.10 | 115.9 | 3.7 | 1.10 | ◎ | |||||||||||||||
6P | 12 | 9.70 | 132.1 | 3.7 | ◎ | ||||||||||||||||
8P | 16 | 11.40 | 174.5 | 3.2 | 1.20 | ◎ | |||||||||||||||
10P | 20 | 11.40 | 192.6 | 3.2 | ◎ | ||||||||||||||||
15P | 30 | 13.90 | 269.2 | 3.2 | 1.30 | ◎ | |||||||||||||||
20 | 1P | 0.5 | 2 | 5.50 | 42.1 | 7.3 | 39.1 or less | 10 or more | 500 | 119/0.08 | 1.15 | 0.25 | 1.65 | 1.00 | ◎ | ||||||
2P | 4 | 7.30 | 76.2 | 6.6 | ◎ | ||||||||||||||||
3P | 6 | 8.80 | 110.1 | 5.9 | 1.05 | ◎ | |||||||||||||||
4P | 8 | 9.50 | 132.7 | 5.1 | ◎ | ||||||||||||||||
5P | 10 | 10.30 | 158.9 | 5.1 | 1.10 | ◎ | |||||||||||||||
6P | 12 | 11.30 | 191.4 | 5.1 | 1.20 | ◎ | |||||||||||||||
8P | 16 | 13.00 | 244.0 | 4.5 | 1.15 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 |
Current Reduction Factor | 1.00 | 0.90 | 0.75 | 0.63 | 0.44 |
Loading...
Rated voltage | For Weak Current Circuit | Shield | Yes | Sheath Characteristic | Oil Resistant |
---|---|---|---|---|---|
Representative standards | UL | Sheath Color | Navy Color | Sheath Material | PVC |
Insulation body materials | PVC | Power supply/signal | Dual Use | Other Features | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant |
[1-99/1m Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy