(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
NA3MF Series mobile signal cable.
·This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
*Color and softness may vary slightly due to manufacturer changes.
Electrical Appliance and Material Safety Law certificate is not obtained.
Part Number
Configured Part Number is shown.
* AWG19 does not use a twisted pair cable.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | AWG Size | Core Number / Pair Number * 4 1P = 2 Cores |
NA3MF | 25 | 1P |
2P | ||
3P | ||
4P | ||
5P | ||
6P | ||
7P | ||
8P | ||
10P | ||
12P | ||
18P | ||
25P | ||
23 | 1P | |
2P | ||
3P | ||
4P | ||
5P | ||
6P | ||
7P | ||
8P | ||
10P | ||
12P | ||
18P | ||
25P | ||
21 | 1P | |
2P | ||
3P | ||
4P | ||
5P | ||
6P | ||
7P | ||
8P | ||
10P | ||
19 | 2 | |
3 | ||
4 | ||
6 |
Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 1 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 2 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
* 3 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.
* 4 Uses a twisted pair cable except for AWG19 size.
Model Number | AWG Size |
Core Number / Pair Number * 1 1P = 2 Cores |
Estimated Section Area ( mm2) *2 |
Twisted Structure (See Figure) |
Number of Wire Cores |
Finished Outer Diameter (mm) *6 |
Approximate Mass kg/km |
Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) |
Sheath | Specification | Sample Provided *5 |
|||||||
Allowable Current A (30°C) *3 |
Conductor Resistance Ω / km (20°C) |
Insulation Properties MΩkm (20°C) |
Maximum Voltage V / Min |
Structure Strands / mm |
Outer Diameter Approx. (mm) |
Plating *4 | Thickness (mm) |
Material *4 | Thickness (mm) |
Material *4 | |||||||||||
NA3MF | 25 | 1P | 0.2 | Twisted Pair | 2 | 4.0 | 19.8 | 4.6 | 102 or less | 10 or more | 2000 | 40/0.08 | 0.58 | Tin | 0.23 | PVC | 1.04 | 0.90 | PVC | ULAWM 2517 |
◎ |
2P | 4 | 5.2 | 33.5 | 3.7 | 0.90 | ◎ | |||||||||||||||
3P | 6 | 5.6 | 39.8 | 3.2 | 1.00 | ◎ | |||||||||||||||
4P | 8 | 6.0 | 47.3 | 2.7 | 1.00 | ◎ | |||||||||||||||
5P | 10 | 6.5 | 57.2 | 2.5 | 1.00 | ◎ | |||||||||||||||
6P | 12 | 6.9 | 65.2 | 2.3 | 1.00 | ◎ | |||||||||||||||
7P | 14 | 6.9 | 70.0 | 2.2 | 1.00 | ◎ | |||||||||||||||
8P | 16 | 7.4 | 79.7 | 2.1 | 1.00 | ◎ | |||||||||||||||
10P | 20 | 8.8 | 100.2 | 1.9 | 1.10 | ◎ | |||||||||||||||
12P | 24 | 9.2 | 116.9 | 1.8 | 1.20 | ◎ | |||||||||||||||
18P | 36 | 10.5 | 164.0 | 1.5 | 1.20 | ◎ | |||||||||||||||
25P | 50 | 12.4 | 218.4 | 1.3 | 1.30 | ◎ | |||||||||||||||
23 | 1P | 0.3 | 2 | 4.3 | 24.0 | 6.2 | 67.8 or less | 10 or more | 2000 | 60/0.08 | 0.72 | 0.24 | 1.20 | 0.90 | ◎ | ||||||
2P | 4 | 5.7 | 41.5 | 4.8 | 0.90 | ◎ | |||||||||||||||
3P | 6 | 6.1 | 49.1 | 4.1 | 1.00 | ◎ | |||||||||||||||
4P | 8 | 6.7 | 60.5 | 3.5 | 1.00 | ◎ | |||||||||||||||
5P | 10 | 7.2 | 74.3 | 3.3 | 1.00 | ◎ | |||||||||||||||
6P | 12 | 7.7 | 86.3 | 3.0 | 1.00 | ◎ | |||||||||||||||
7P | 14 | 7.7 | 90.3 | 2.9 | 1.00 | ◎ | |||||||||||||||
8P | 16 | 8.5 | 108.1 | 2.7 | 1.10 | ◎ | |||||||||||||||
10P | 20 | 9.8 | 130.1 | 2.5 | 1.10 | ◎ | |||||||||||||||
12P | 24 | 10.3 | 152.8 | 2.3 | 1.20 | ◎ | |||||||||||||||
18P | 36 | 11.9 | 216.9 | 2.0 | 1.30 | ◎ | |||||||||||||||
25P | 50 | 14.1 | 295.4 | 1.7 | 1.40 | ◎ | |||||||||||||||
21 | 1P | 0.5 | 2 | 4.7 | 31.6 | 8.5 | 40.7 or less | 10 or more | 2000 | 100/0.08 | 0.92 | 0.24 | 1.40 | 0.90 | ◎ | ||||||
2P | 4 | 6.5 | 56.3 | 6.7 | 0.90 | ◎ | |||||||||||||||
3P | 6 | 6.8 | 66.4 | 5.6 | 1.00 | ◎ | |||||||||||||||
4P | 8 | 7.4 | 83.6 | 4.9 | 1.00 | ◎ | |||||||||||||||
5P | 10 | 8.0 | 101.4 | 4.6 | 1.00 | ◎ | |||||||||||||||
6P | 12 | 8.9 | 123.1 | 4.2 | 1.10 | ◎ | |||||||||||||||
7P | 14 | 8.9 | 131.6 | 4.0 | 1.10 | ◎ | |||||||||||||||
8P | 16 | 9.5 | 148.1 | 3.8 | 1.10 | ◎ | |||||||||||||||
10P | 20 | 11.2 | 188.2 | 3.5 | 1.20 | ◎ | |||||||||||||||
19 | 2 | 0.75 | Core / Layer Strand |
2 | 5.1 | 25.4 | 10.9 | 26.6 or less | 10 or more | 2000 | 150/0.08 | 1.13 | 0.24 | 1.60 | 0.90 | ◎ | |||||
3 | 3 | 5.5 | 28.4 | 9.6 | 1.00 | ◎ | |||||||||||||||
4 | 4 | 6.0 | 33.3 | 8.7 | 1.00 | ◎ | |||||||||||||||
6 | 6 | 6.9 | 44.6 | 7.4 | 1.00 | ◎ |
*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.
Current Reduction Factor
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
Current Reduction Factor | 1.00 | 0.90 | 0.75 | 0.73 | 0.65 | 0.56 | 0.44 | 0.27 |
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 4.6 x 0.9 = 4.14 (A) when the ambient temperature for 2-core AWG25 is 40 °C
Loading...
Rated voltage | 300V | Shield | N/A | Sheath Characteristic | Oil Resistant |
---|---|---|---|---|---|
Representative standards | UL | Sheath Color | Navy | Sheath Material | PVC |
Insulation body materials | PVC | Power supply/signal | For Signal |
[1-100/1m Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy