(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

UL2464 Signal Cable

UL2464 Signal Cable

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Mobile Signal Cable.
For complete product overview and details on UL2464 Signal Cable see the sections below:

  • VW-1
  • ULAWM
  • Strand Wire
  • Thinned Wire Conductor
  • 300 V


·This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate is not obtained.

Part Number

Configured Part Number is shown.

UL2464FA-20-3-[1-100/1]

Specifications

UL2464FA UL Standard:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model Number AWG Size Number of Cores
UL2464FA 25 2
3
4
6
8
10
12
16
20
23 2
3
4
6
8
10
12
16
20
20 2
3
4
6
8
10



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 1 Stock products are indicated with T or A in the price column at right.
* 2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]

More Information

UL2464FA UL Standard:Related ImageUL2464FA UL Standard:Related Image

UL2464FA UL Standard:Related Image

UL2464FA UL Standard:Related Image
UL2464FA UL Standard:Related Image

Specifications

Model Number AWG
Size
Number of Cores Estimated
Section Area
( mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided *4
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
UL2464 (FA) 25 2 0.2 Core / Layer
Stranding
2 4.1 20 3.58 105 or less 1,000 or more 2000 40/0.08 0.58 Tin 0.2 Fluorine (ETFE) 0.98 1.0 PVC ULAWM2464 -
3 3 4.3 24 3.10 -
4 4 4.5 28 2.77 -
6 6 5.1 37 2.34 -
8 8 5.7 46 2.05 -
10 10 6.3 55 1.91 -
12 12 6.9 65 1.62 -
16 16 6.7 71 1.43 -
20 20 7.4 90 1.43 -
23 2 0.3 2 4.4 25 4.70 69.5 or less 60/0.08 0.72 0.2 1.12 -
3 3 4.6 30 4.07 -
4 4 4.9 35 3.63 -
6 6 5.5 45 3.07 -
8 8 6.2 60 2.69 -
10 10 6.9 70 2.50 -
12 12 7.6 83 2.13 -
16 16 7.4 92 1.88 -
20 20 8.1 115 1.88 -
20 2 0.5 2 5.0 33 6.97 40.1 or less 104/0.08 0.94 0.25 1.44 -
3 3 5.3 41 6.04 -
4 4 5.6 50 5.39 -
6 6 6.5 67 4.55 -
8 8 7.4 85 4.00 -
10 10 8.2 105 3.72 -



*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above. 
 
Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70 80
Current Reduction Factor 1.00 0.91 0.82 0.71 0.58 0.41

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current at AWG25 2-core when the ambient temperature is 40°C
3.58 × 0.91 = 3.257 (A)

Part Number
UL2464FA-20-3-[1-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
1 Piece(s)

5 Days or more

1 ~ 100

Loading...

  1. 1

Basic Information

Conductor cross section(mm2) 0.5 AWG size(AWG) 20 Number of cores(Core) 3
Finished outer diameter(mm) 5.3 Rated voltage 300V Shield N/A
Representative standards UL Sheath Color Black Sheath Material PVC
Insulation body materials Fluorine Other Features Elastic, Vibration-resistant

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.