(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mobile Signal Automation Cable - 300 V, PVC Sheath, UL/CSA, KDF Series

Mobile Signal Automation Cable - 300 V, PVC Sheath, UL/CSA, KDF Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

300 V UL Mobile Signals Cable
For complete product overview and details on Mobile Signal Automation Cable - 300 V, PVC Sheath, UL/CSA, KDF Series see the sections below:

  • c-UL
  • VW-1
  • ULAWM
  • UL LISTED
  • Heat-Resistant
  • Oil-Resistant
  • Strand Wire
  • Thinned Wire Conductor
  • Twisted Pair
  • 300 V


● Movable twisted pair cables for 300V rated UL protection signals featuring fluorine insulation reinforcement.
● It has especially good performance under mobile applications.

· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.

The Electrical Appliance and Material Safety Law certificate has not been obtained.

Specifications

KDF UL Standard:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model Number Section Area
(mm2)
Number of Pairs *3
1P = 2 Cores
Total Length
or
Specified Length
(m)
KDF 0.2 1P 1
~
100
(Specify 1 m
Increment)
2P
3P
5P
6P
8P
10P
15P
20P
0.3 1P
2P
3P
5P
6P
8P
10P
15P
20P
0.5 1P
2P
3P
5P
6P
8P
10P
15P
20P



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as
meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 1 Stock products are indicated with T or A in the price column at right.
* 2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 3 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering. (Check the Specification Table for number of wire cores) 1P (1PS) is "x 2-core".

More Information

KDF UL Standard:Related ImageKDF UL Standard:Related Image

KDF UL Standard:Related Image

KDF UL Standard:Related Image
KDF UL Standard:Related Image

Specifications

Model Number Section Area
(mm2)
Number of Pairs *1
1P = 2 Cores
Total Length AWG
Estimated Size
*2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *5
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided
Allowable Current
A (30°C) *3
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum
 Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4 Thickness
(mm)
Material *4 Thickness
(mm)
Material *4
KDF 0.2 1P 1
~
100
(Specify 1 m
Increment)
25 Twisted Pair 2 3.5 16 6 105 or less 1,500 or more AC
2,000
40/0.08
Tin Plated
Annealed Copper Composite
Wire
0.6 Tin 0.2 Fluorine (ETFE) 1.0 0.7 PVC ULAWM2103
CM
2P 4 5.7 35 5 1.0
3P 6 6.2 45 4 1.0 ULAWM2517
CM
5P 10 7.2 60 4 1.0
6P 12 7.7 70 4 1.0
8P 16 8.8 90 3 1.0
10P 20 10 110 3 1.0
15P 30 11.0 140 3 1.0
20P 40 12.0 185 2 1.2
0.3 1P 23 2 4.1 22 8 71.5 or less 1,500 or more AC
2,000
3/20/0.08
Tin Plated
Annealed Copper
Composite Cable
0.8 0.25 1.3 0.7 ULAWM2103
CM
2P 4 6.8 50 7 1.0
3P 6 7.3 60 6 1.0 ULAWM2517
CM
5P 10 8.7 85 5 1.0
6P 12 9.5 100 5 1.0
8P 16 11.0 130 4 1.0
10P 20 12.5 170 4 1.2
15P 30 14.0 220 4 1.3
20P 40 15.5 285 3 1.4
0.5 1P 21 2 4.7 28 11 43.4 or less 1,500 or more AC
2,000
3/33/0.08
Tin Plated
Annealed Copper
Composite Cable
1.1 0.25 1.6 0.7 ULAWM2103
CM
2P 4 7.9 65 9 1.0
3P 6 8.9 85 8 1.0 ULAWM2517
CM
5P 10 11.0 130 7 1.1
6P 12 11.5 150 7 1.1
8P 16 13.5 200 6 1.2
10P 20 16.0 275 6 1.4
15P 30 17.0 335 5 1.4
20P 40 19.5 445 5 1.6



*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.  
 
Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70 80 90 100
Current Reduction Factor 1.00 0.93 0.86 0.77 0.68 0.58 0.45 0.26

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 6 x 0.93 = 5.58 (A) when the ambient temperature is 40°C at 1P 0.2mm2

Part Number
KDF-0.3-3P-[1-99/1]
KDF-0.3-5P-[1-99/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
1 Piece(s)

7 Days or more

1 ~ 99637.3
1 Piece(s)

7 Days or more

1 ~ 991058.7

Loading...

  1. 1

Basic Information

Conductor cross section(mm2) 0.3 AWG size(AWG) 23 Rated voltage 300V
Shield N/A Sheath Characteristic Oil Resistant Representative standards UL / CSA (c-UL)
Sheath Color Black Sheath Material PVC Insulation body materials Fluorine
Power supply/signal Dual Use Other Features Bending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction

Frequently asked questions (FAQ)

質問: What is the benefit of twisted pairs?
回答: Twisted pair cabling is a type of wiring in which two conductors of a single circuit are twisted together for the purposes of improving electromagnetic compatibility. Compared to a single conductor or an untwisted balanced pair, a twisted pair reduces electromagnetic radiation, crosstalk between neighboring pairs and improves rejection of external electromagnetic interference.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.