(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

300 V High-Flex Mobile Signals Cable - PUR Sheath, UL, NA3PEURP Series (Part Numbers)

300 V High-Flex Mobile Signals Cable - PUR Sheath, UL, NA3PEURP Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • 300 V High-Flex Mobile Signals Cable - PUR Sheath, UL, NA3PEURP Series
  • 300 V High-Flex Mobile Signals Cable - PUR Sheath, UL, NA3PEURP Series
  • Volume Discount

300 V UL Highly Flexible Mobile Signals Cable

  • VW-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • Thinned Wire Conductor
  • Twisted Pair
  • 300 V


● NA3PEURP: Movable, polyester insulation and urethane sheath reinforced cables for 300V rated UL protection signals.
● NA3PEURPSB: Movable, polyester insulation and urethane sheath reinforced cables for 300V rated UL protection signals.
● Movable cables with particularly good bending resistance and thin outer diameter.
● Conductor uses copper alloy wire and offers higher bendability, sliding, and twistability compared to standard annealed copper wires.
● It uses aramid fiber at the core and achieves improved tensile strength.
● Shielded model uses copper foil wire for improved strength against bending and twisting.
● Does not use PVC and achieves low halogen content.



· After May 2009, the AWG size printed on the sheath surface has been updated. AWG size printed on the sheath surface may be different to that of the model number used. The product specifications are identical.
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)

Electrical Appliance and Material Safety Law certificate has not been obtained.

(i)Caution

Specifications

NA3PEURP (SB) Very Highly Flexible UL Standard:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model Number AWG Size Number of Pairs *4
1P = 2 Cores
Total Length *3
or
Specified Length
NA3PEURP
(Without Shield)
25
(24)
1P 1
~
100
(Specify 1 m
Increment)
/
500
/
1000
2P
3P
5P
23
(22)
1P
2P
3P
5P
21
(20)
1P
2P
3P
5P
NA3PEURPSB
(With Shield)
25
(24)
1P
2P
3P
5P
23
(22)
1P
2P
3P
5P
21
(20)
1P
2P
3P
5P



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* 1 Stock products are indicated with T or A in the price column at right.
* 2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
* 4 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.

More Information

NA3PEURP (SB) Very Highly Flexible UL Standard:Related ImageNA3PEURP (SB) Very Highly Flexible UL Standard:Related Image

NA3PEURP (SB) Very Highly Flexible UL Standard:Related Image

NA3PEURP (SB) Very Highly Flexible UL Standard:Related Image
NA3PEURP (SB) Very Highly Flexible UL Standard:Related Image

Specifications

Model Number AWG
Size
Number of Pairs *1
1P = 2 Cores
Estimated
Section Area
( mm2) *2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *6
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided *5
Allowable Current
A (30°C) *3
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4 Thickness
(mm)
Material *4 Thickness
(mm)
Material *4
NA3PEURP 25
(24)
1P 0.2 Twisted Pair 2 5.2 32 4 140 or less 1000
or more
AC2000 40/0.08 0.58 Tin 0.28 P 1.14 1.0 Urethane ULAWM
21030
2P 4 6.5 47 3
3P 6 6.8 61
5P 10 7.8 91 2
23
(22)
1P 0.3 2 5.8 38 5 96 or less 3/20/0.08 0.8 1.36
2P 4 7.2 61 4
3P 6 7.5 80
5P 10 8.8 123 3
21
(20)
1P 0.5 2 6.4 52 8 59 or less 3/33/0.08 1.1 1.66
2P 4 8.3 87 6
3P 6 8.7 117 5
5P 10 10.3 186 4
NA3PEURPSB 25
(24)
1P 0.2 2 5.8 39 140 or less 40/0.08 0.58 1.14
2P 4 7.1 56 3
3P 6 7.4 70
5P 10 8.4 100 2
23
(22)
1P 0.3 2 6.4 46 5 96 or less 3/20/0.08 0.8 1.36
2P 4 7.8 69 4
3P 6 8.1 89
5P 10 9.4 133 3
21
(20)
1P 0.5 2 7.0 60 8 59 or less 3/33/0.08 1.1 1.66
2P 4 8.9 96 6
3P 6 9.3 126 5
5P 10 10.9 196 4



*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above. 
 
Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70 80
Current Reduction Factor 1.0 0.93 0.86 0.77 0.68 -

Allowable current indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If ambient temperature is 30°C or less (or more), multiply the allowable current by the current decrease coefficient shown above.
(Example) Allowable current value 4 x 0.93 = 3.72 (A) when the ambient temperature for 1P AWG24 is 40 °C

Part Number
NA3PEURPSB-23-2P-[1-100/1]
NA3PEURPSB-23-3P-[1-100/1]
NA3PEURPSB-23-5P-[1-100/1]
NA3PEURPSB-25-5P-[1-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
Other Features
1 Piece(s)

5 Days or more

1 ~ 1000.323427.8Bending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction, Noise-resistant
1 Piece(s)

5 Days or more

1 ~ 1000.323638.1Bending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction, Noise-resistant
1 Piece(s)

5 Days or more

1 ~ 1000.3231059.4Bending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction, Noise-resistant
1 Piece(s)

5 Days or more

1 ~ 1000.2251058.4Bending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction

Loading...

  1. 1

Basic Information

Rated voltage 300V Shield Yes Sheath Characteristic Oil Resistant
Representative standards UL Sheath Color Navy Sheath Material Urethane System
Insulation body materials Polyester Power supply/signal For Signal

Frequently asked questions (FAQ)

質問: What is the benefit of twisted pairs?
回答: Twisted pair cabling is a type of wiring in which two conductors of a single circuit are twisted together for the purposes of improving electromagnetic compatibility. Compared to a single conductor or an untwisted balanced pair, a twisted pair reduces electromagnetic radiation, crosstalk between neighboring pairs and improves rejection of external electromagnetic interference.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.