(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mobile Power Automation Cable - 300 V, PVC Sheath, UL, MRC3 Series (Part Numbers)

Mobile Power Automation Cable - 300 V, PVC Sheath, UL, MRC3 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

300 V UL Standard Mobile Power Supply Cable

  • CSA
  • VW-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • Thinned Wire Conductor
  • 300 V


·This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)

 Electrical Appliance and Material Safety Law certificate is not obtained.

Part Number

Configured Part Number is shown.

MRC3-18-6-[1-100/1]

Specifications

MRC3 UL Standard:Related Image

Model AWG Size Number of Cores *4
MRC3 20 2
3
4
6
8
10
12
20
18 2
3
4
6
8
10
12
20
16 2
3
4
6
8
10
12
20



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our part numbers. Always specify quantity as number of units, not as meters.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of part number (m) x unit price per meter above]
*4 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering (check the Specification Table for number of wire cores). 1P (1 PS) is "x 2-core".

More Information

MRC3 UL Standard:Related Image

MRC3 UL Standard:Related Image

MRC3 UL Standard:Related Image

MRC3 UL Standard:Related Image

MRC3 UL Standard:Related Image

Specifications

Model AWG
Size
Number of Cores *1 Estimated
Section Area
(mm2) *2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided
Allowable Current
A (30°C) *3
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4 Thickness
(mm)
Material *4 Thickness
(mm)
Material *4
MRC3 20 2 0.5 Core / Layer
Stranding
2 6.1 46 7.3 40.6 or less 10 or more 2000 6/18/0.08 1.1 N/A 0.45 PVC 2 1.0 PVC ULAWM
2464
CSA
-
3 3 6.4 55 5.7 -
4 4 6.9 67 5.7 -
6 6 8.1 91 4.9 -
8 8 9.3 119 4.1 -
10 10 10.1 140 4.1 -
12 12 10.4 158 3.2 -
20 20 12.7 246 3.2 -
18 2 0.75 2 6.5 55 9.8 26.1 or less 10 or more 2000 6/28/0.08 1.3 0.45 2.2 1.0 -
3 3 6.8 71 8.2 -
4 4 7.4 85 7.3 -
6 6 8.7 117 6.5 -
8 8 10.0 154 5.7 -
10 10 10.9 181 5.7 -
12 12 11.2 209 4.9 -
20 20 14.0 333 4.1 1.1 -
16 2 1.25 2 7.3 73 11 16.6 or less 10 or more 2000 6/44/0.08 1.7 0.45 2.6 1.0 -
3 3 7.7 93 9 -
4 4 8.4 117 8 -
6 6 9.9 161 7 -
8 8 11.5 212 6 -
10 10 12.5 251 5 -
12 12 12.9 291 5 -
20 20 16.3 476 4 1.2 -



*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.  
 
Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70 80
Current Reduction Factor 1.00 0.91 0.82 0.71 0.58 0.41

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example)Allowable current at AWG20 2-core when the ambient temperature is 40°C
7.3 × 0.91 = 6.643 (A)

Part Number
MRC3-18-6-[1-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
1 Piece(s)

5 Days or more

1 ~ 100

Loading...

  1. 1

Basic Information

Conductor cross section(mm2) 0.75 AWG size(AWG) 18 Number of cores(Core) 6
Finished outer diameter(mm) 8.7 Rated voltage 300V Shield N/A
Sheath Characteristic Oil Resistant Representative standards UL / CSA (c-UL) Sheath Color Black
Sheath Material PVC Insulation body materials PVC Power supply/signal Dual Use
Other Features Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.