(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
300 V UL/CE Supported Mobile Power Supply Cable
·This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.
Electrical Appliance and Material Safety Law certificate is not obtained.
Part Number
Configured Part Number is shown.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | AWG Size |
Number of Cores |
NA3UCRSB | 20 | 2 |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
18 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
14 | 2 | |
3 | ||
4 |
Be sure to read the following precautions when you place an order.
*Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
Model Number | AWG Size |
Number of Cores | Estimated Section Area ( mm2) *1 |
Twisted Structure (See Figure) |
Number of Wire Cores |
Finished *5 Outer Diameter (mm) |
Approximate Mass kg/km |
Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) |
Sheath | Specification | Sample Provided *4 |
|||||||
Allowable Current A (30°C) *2 |
Conductor Resistance Ω / km (20°C) |
Insulation Properties MΩkm (20°C) |
Maximum Voltage V / 5 Minutes |
Structure Strands / mm |
Outer Diameter Approx. (mm) |
Plating *3 | Thickness (mm) |
Material *3 | Thickness (mm) |
Material *3 | |||||||||||
NA3UCRSB | 20 | 2 | 0.5 | Core / Layer Stranding |
2 | 7.3 | 74 | 9 | 39.3 | 50 | 2000 | 6/18/0.08 | 1.1 | Tin | 0.6 | PVC | 2.3 | 1 | PVC | CE Supported ULAWM 2517 c-UL |
◎ |
3 | 3 | 7.7 | 84 | 7 | ◎ | ||||||||||||||||
4 | 4 | 8.3 | 100 | 6 | ◎ | ||||||||||||||||
6 | 6 | 9.7 | 139 | 5 | ◎ | ||||||||||||||||
8 | 8 | 11.3 | 176 | 4 | 1.1 | ◎ | |||||||||||||||
10 | 10 | 12.4 | 212 | 4 | 1.2 | ◎ | |||||||||||||||
12 | 12 | 12.8 | 235 | 3 | ◎ | ||||||||||||||||
16 | 16 | 14.3 | 303 | 3 | 1.3 | ◎ | |||||||||||||||
20 | 20 | 16.1 | 380 | 3 | 1.5 | ◎ | |||||||||||||||
18 | 2 | 0.75 | 2 | 7.7 | 83 | 12 | 25.3 | 6/28/0.08 | 1.3 | 0.6 | 2.5 | 1 | ◎ | ||||||||
3 | 3 | 8.1 | 100 | 10 | ◎ | ||||||||||||||||
4 | 4 | 8.7 | 117 | 8 | 1.1 | ◎ | |||||||||||||||
6 | 6 | 10.5 | 173 | 7 | 1.1 | ◎ | |||||||||||||||
8 | 8 | 12.2 | 225 | 6 | 1.2 | ◎ | |||||||||||||||
10 | 10 | 13.5 | 279 | 5 | 1.3 | ◎ | |||||||||||||||
12 | 12 | 13.9 | 310 | 5 | ◎ | ||||||||||||||||
16 | 2 | 1.25 | 2 | 8.9 | 110 | 17 | 16.1 | 6/44/0.08 | 1.7 | 0.7 | 3.1 | 1 | ◎ | ||||||||
3 | 3 | 9.4 | 136 | 13 | ◎ | ||||||||||||||||
4 | 4 | 10.5 | 174 | 12 | 1.1 | ◎ | |||||||||||||||
6 | 6 | 12.5 | 242 | 9 | 1.2 | ◎ | |||||||||||||||
8 | 8 | 14.9 | 333 | 8 | 1.4 | ◎ | |||||||||||||||
10 | 10 | 16.3 | 399 | 7 | 1.5 | ◎ | |||||||||||||||
14 | 2 | 2 | 2 | 10.4 | 158 | 23 | 9.87 | 6/69/0.08 | 2.1 | 0.8 | 3.7 | 1.1 | ◎ | ||||||||
3 | 3 | 11 | 190 | 19 | ◎ | ||||||||||||||||
4 | 4 | 12.1 | 239 | 16 | 1.2 | ◎ |
*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.
Current Reduction Factor
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
Current Reduction Factor | 1.00 | 0.90 | 0.75 | 0.73 | 0.65 | 0.56 | 0.44 | 0.27 |
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current at AWG20 2-core when the ambient temperature is 40°C
9 × 0.9 = 8.1 (A)
Loading...
Rated voltage | 300V | Shield | Yes | Sheath Characteristic | Oil Resistant |
---|---|---|---|---|---|
Representative standards | UL / CE / CSA (c-UL) | Sheath Color | Navy | Sheath Material | PVC |
Insulation body materials | PVC | Power supply/signal | For Power Supply | Other Features | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant, Carrier-tested Cable |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy