(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mobile Power Cable - 600 V, PVC Sheath, VCT531BX Series

Mobile Power Cable - 600 V, PVC Sheath, VCT531BX Series

Click this image to zoom it.

  • Mobile Power Cable - 600 V, PVC Sheath, VCT531BX Series
  • Mobile Power Cable - 600 V, PVC Sheath, VCT531BX Series
  • Volume Discount

600 V Mobile Power Supply Cable Using Braided Conductor

  • Oil-Resistant
  • Strand Wire
  • Braided Conductor
  • 600 V


* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.

Electrical Appliance and Material Safety Law certificate is not obtained.

Part Number

Configured Part Number is shown.

Specifications

VCT531BX:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model Number Section Area (mm2) Number of Cores
VCT531BX 0.75 2
3
4
6
8
10
12
16
20
30
1.25 2
3
4
6
8
10
12
16
20
30
2.0 2
3
4
6
8
10
12
16
30
20



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
 

More Information

VCT531BX:Related ImageVCT531BX:Related Image

VCT531BX:Related Image

VCT531BX:Related Image

Specifications

Model Number Section Area
( mm2) *1
Number of Cores Total Length AWG
Reference
Strand
Structure
(See Figure)
Wire Core
Count
*4
Finish
Outer Diameter
(mm)
Estimated
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
VCT531BX 0.75 2 1
~
100
(Specify 1 m
Increments)
18 Core / Layer
Strand
2 9.6 120 14 29.2 or less 50 or more AC
3000
96/0.10 1.6 N/A 0.8 PVC 3.2 1.7 PVC
3 3 10.5 140 12 1.8
4 4 11.5 160 11 1.8
6 6 13.5 220 8 1.9
8 8 16.0 295 7 2.1
10 10 17.5 330 7 2.2
12 12 18.0 365 6 2.2
16 16 20.0 450 6 2.3
20 20 22.0 555 5 2.4
30 30 26.0 790 5 2.7
1.25 2 16 2 10.5 145 19 17.4 or less 50 or more AC
3000
112/0.12 2.2 0.8 3.6 1.8
3 3 11.5 165 17 1.8
4 4 12.5 200 16 1.9
6 6 15.0 280 12 2.0
8 8 17.5 370 9 2.2
10 10 19.0 410 9 2.2
12 12 19.5 460 8 2.3
16 16 21.5 580 8 2.4
20 20 24.5 715 7 2.5
30 30 28.5 1010 6 2.7
2.0 2 14 2 11.0 180 27 11.1 or less 50 or more AC
3000
176/0.12 2.4 0.8 4.0 1.8
3 3 12.5 215 23 1.9
4 4 13.5 255 20 1.9
6 6 16.5 365 16 2.1
8 8 19.0 480 13 2.3
10 10 21.0 550 13 2.4
12 12 21.0 605 12 2.4
16 16 24.5 775 11 2.6
30 20 26.5 955 9 2.7
20 30 31.5 1370 8 3.0



*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above. 

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70
Current Reduction Factor 1.00 0.88 0.75 0.58 0.33

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value when the ambient temperature is 40°C, 0.75mm2 2-core: 14 × 0.88 = 12.32 (A) 
 
Structural Drawing

Number of Core Lines Wire Core Identification Method
4-core or less Insulator Coloring Method
(In the order of black, white, red, and green)
5-core or more Numbering Method
Numbers 1, 2, 3, 4... are consecutively printed on the surface of the black insulator
Part Number
VCT531BX-1.25-2-[1-99/1]
VCT531BX-1.25-4-[1-99/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Number of cores
(Core)
Finished outer diameter
(mm)
1 Piece(s)

7 Days or more

1 ~ 99211
1 Piece(s)

7 Days or more

1 ~ 99412.5

Loading...

  1. 1

Basic Information

Conductor cross section(mm2) 1.25 AWG size(AWG) 16 Rated voltage 600V
Shield N/A Sheath Characteristic Oil Resistant Sheath Color Black
Sheath Material PVC Insulation body materials PVC Other Features Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.