(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Commercial Locking Model Outlet, Socket (Straight Model)

Commercial Locking Model Outlet, Socket (Straight Model)
  • Volume Discount

Rubber and Nylon Locking Model Straight Socket

  • NEMA
  • PSE Law
  • For Power Supply
  • Connection between Boards
  • Screw Type


● Female hook model outlet for plug and power receiving inlet connection via cable mounting.
● Available in both conventional rubber material and new model nylon material. The nylon material model in particular has excellent strength and is suitable for extended use.


∙ Care must be taken when selecting a matching part since the hook blade shape can vary depending on the rating and standard. The combination must be made with products of the same category.
∙ This product does not have a waterproof functionality. Avoid use in areas with a risk of contact with water.

Part Number

Configured Part Number is shown.

Specifications

Commercial Locking Model Outlet, Socket (Straight Model):Related Image

Model Number of Cores Voltage Weight
g
Combination Group *
Current Voltage
3114R Ground + 2P 15 125 78 A
3114N 15 70 A
3214N-L5 20 100 B
3314R-L5 30 259 C
3314N-L5 30 154 C
3124R Ground + 2P 15 250 75 D
3124N 15 70 D
3224N-L6 20 100 E
3324R-L6 30 259 F
3324N-L6 30 154 F
3224R 3P 20 250 115 G
3224N 20 100 G
3324R 30 259 H
3324N 30 155 H
3124GR Ground + 3P 15 250 95 I
3124GN 15 77 I
4224R 20 138 J
4224N 20 115 J
4324R 30 268 K
4324N 30 170 K
4324R-L15 30 268 L
4324N-L15 30 170 L

* Matching counterparts must be from the same group.

More Information

Commercial Locking Model Outlet, Socket (Straight Model):Related Image
Commercial Locking Model Outlet, Socket (Straight Model):Related Image
Specifications

Model Peak Voltage Rating Power Cord Connection Screw Tightening Applicable Wire
Conductor Cross-Sectional Area (mm2)
Applicable Crimp Terminal
(JIS Nominal)
Cover Material
AC / 1 Minute Interval Number of Cores Current Voltage Torque (kgf / cm)
3114R 1250V Ground + 2P 15A 125V 12.2 2 R2-4 Rubber, Black
3114N 15A 12.2 2 R2-4 Nylon, Black
3214N-L5 20A 12.2 3.5 R3.5-4 Nylon, Black
3314R-L5 30A 15.3 5.5 R5.5-5 Rubber, Black
3314N-L5 30A 15.3 5.5 R5.5-5 Nylon, Black
3124R 1500V Ground + 2P 15A 250V 12.2 2 R2-4 Rubber, Black
3124N 15A 12.2 2 R2-4 Nylon, Black
3224N-L6 20A 12.2 3.5 R3.5-4 Nylon, Black
3324R-L6 30A 15.3 5.5 R5.5-5 Rubber, Black
3324N-L6 30A 15.3 5.5 R5.5-5 Nylon, Black
3224R 3P 20A 250V 12.2 3.5 R3.5-4 Rubber, Black
3224N 20A 12.2 3.5 R3.5-4 Nylon, Black
3324R 30A 15.3 5.5 R5.5-5 Rubber, Black
3324N 30A 15.3 5.5 R5.5-5 Nylon, Black
3124GR Ground + 3P 15A 250V 8.1 2 R2-4 Rubber, Black
3124GN 15A 12.2 2 R2-4 Nylon, Black
4224R 20A 12.2 3.5 R5.5-4 Rubber, Black
4224N 20A 12.2 3.5 R5.5-4 Nylon, Black
4324R 30A 15.3 5.5 R5.5-5 Rubber, Black
4324N 30A 15.3 5.5 R5.5-5 Nylon, Black
4324R-L15 30A 15.3 5.5 R5.5-5 Rubber, Black
4324N-L15 30A 15.3 5.5 R5.5-5 Nylon, Black
Part Number
3224N
3224R
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(mm)
Width
(mm)
Thickness
(mm)
1 Piece(s)Available

8 Days or more

86.54545
1 Piece(s)Available

8 Days or more

904646

Loading...

  1. 1

Basic Information

Type Socket Shape Others Rated Voltage(V) 250
Rated Current(A) 20 With or Without NEMA Standard N/A Representative Standard PSE

Additional Products in this Category

Complementary Products

Tech Support