(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Power Cord of International Standards.
● Power cord with a flat model 2-core + earth and IEC standard C13 model socket.
● PSE, UL, and CSA standards approved power cord.
UL Standard: E35796
CSA Standard: LL22456
● Due to regulations by UL and CSA standards, the specified length of 15 m for FJCU15A series has a negative tolerance.
Please note that the switching phase may vary depending on stock status.
∙ Purchase by production location cannot be accepted.
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1.0 ~ 3.5 | 4.0 ~ 15 | FJCU15A-PS-15 FJCU15A-PSL-15 |
Tolerance | + / - 20 mm | + / - 50 mm | + / - 3% of Specified Length | +0 / -450mm |
* Tolerances for specified length are as shown above.
Connector Type |
Shape Specified Type |
Outline Image Diagram |
FJCU7A (7A-125V) |
PS (Plug + Straight Socket) |
|
PSL (Plug + Angled Socket) |
||
FJCU15A (15 A - 125 V) |
PS (Plug + Straight Socket) |
|
PSL (Plug + Angled Socket) |
* For the safety standards of each country, see >>Click here
* For individual plug shapes for each country, see >>Click here
Plug shape | A-3 | Socket shape | IEC C13 | Color | Black |
---|---|---|---|---|---|
Rated voltage(V) | 125 | Supported countries | Japan (PSE) / America (UL) / Canada (CSA) / PSE / UL / CSA (3 Countries) | Cable Shape | Round Shape |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy