(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
No specific tools required. CAT6 Modular Jack
Part Number
Configured Part Number is shown.
NWRTA8868UT-BK
Type | Jack | Category | CAT6 |
---|---|---|---|
Shield | Not Provided (UTP) | Applicable cable (line type) | Stranded Wire / Solid Wire |
Color | Black | Functions | Tool-less |
Dimension length(mm) | 20 | Dimension width(mm) | 12.5 |
Model Number | Color |
NWRTA8868UT | BK (Black) WH (White) |
Specifications
Compatible Cable | Stranded Wire, Single Wire Common, AWG24 | |
Connector | RJ45 | |
Flame Retardance Grade | 94V-0 | |
Material | Housing | ABS |
Contact | Pretreatment > Nickel, Finish > Gold Plating | |
Weight (g) | 9 |
Type | Jack | Category | CAT6 | Shield | Not Provided (UTP) |
---|---|---|---|---|---|
Applicable cable (line type) | Stranded Wire / Solid Wire | Color | Black | Functions | Tool-less |
Dimension length(mm) | 20 | Dimension width(mm) | 12.5 |
Please check the type/dimensions/specifications of the part NWRTA8868UT-BK in the Tool Pressure Model (without UTP/CAT6/Dust Cover) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy