(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

110 Tool Pressure Model (with STP/CAT5e/Dust Cover)

110 Tool Pressure Model (with STP/CAT5e/Dust Cover)

Click this image to zoom it.

Move the mouse over the image to zoom

  • 110 Tool Pressure Model (with STP/CAT5e/Dust Cover)
  • 110 Tool Pressure Model (with STP/CAT5e/Dust Cover)
  • 110 Tool Pressure Model (with STP/CAT5e/Dust Cover)
  • 110 Tool Pressure Model (with STP/CAT5e/Dust Cover)
  • Volume Discount

Modular Jack with Noise Countermeasures


● Shield model is strong against noise.
● Direct mounting onto a panel is possible.  

· The appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

NWNKSJ-FTP-R

Specifications

110 Tool Pressure Model (with STP / CAT5e / Dust Cover):Related Image

More Information

110 Tool Pressure Model (with STP / CAT5e / Dust Cover):Related Image

110 Tool Pressure Model (with STP / CAT5e / Dust Cover):Related Image

Specifications

Compatible Cable
For Both Stranded Wires and Single Wires
Cable Size22 ~ 24
Connector
RJ45
Flame Retardance Grade
94V-0
MaterialHousingABS
ContactPretreatment > Nickel, Finish > Gold Plating
Weight (g)14

Part Number
NWNKSJ-FTP-R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Jack Category CAT5e Shield Has (STP)
Applicable cable (line type) Stranded Wire / Solid Wire

Please check the type/dimensions/specifications of the part NWNKSJ-FTP-R in the 110 Tool Pressure Model (with STP/CAT5e/Dust Cover) series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.