(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Core RCA Plug Harness (Red, White) Double-ended

2-Core RCA Plug Harness (Red, White) Double-ended
  • Volume Discount

Double-Ended 2-Core RCA Plug Harness

  • Gold Plated

● Enables connection between devices equipped with RCA input / output terminals.
● The use of gold plating ensures high-reliability contact.

Part Number

Configured Part Number is shown.

Specifications

2-Pin RCA Plug Harness (Red, White) Double-ended:Related Image

ModelTotal Length (m)
1.535
MSRCRC   

More Information

2-Pin RCA Plug Harness (Red, White) Double-ended:Related Image
Part Number
MSRCRC-1.5
MSRCRC-3
MSRCRC-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength
(m)
1 Piece(s)Available

8 Days or more

101.5
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

8 Days or more

105

Loading...

  1. 1

Basic Information

Application Audio Terminal shape RCA Cable Type Straight
CN1 RCA2 Cord Male (Red & White) CN2 RCA2 Cord Male (Red & White)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.