(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S Terminal Harnesses

S Terminal Harnesses
  • Volume Discount

Harnesses for S Terminal
For complete product overview and details on S Terminal Harnesses see the sections below:


● Enables connection between devices with S terminal video input and output.
● The use of gold plated connectors ensures high-reliability contact.
● Products of different lengths cannot be made.

Part Number

Configured Part Number is shown.

Specifications

S Terminal Harnesses:Related Image

ModelTotal Length (m)
1.535
MSSTT   

More Information

S Terminal Harnesses:Related Image
Part Number
MSSTT-1.5
MSSTT-3
MSSTT-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength
(m)
1 Piece(s)Available

8 Days or more

101.5
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

8 Days or more

105

Loading...

  1. 1

Basic Information

Application Video Terminal shape S Terminal Plug Cable Type Straight
CN1 S Termina Plug Male CN2 S Termina Plug Male

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.