(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Audio Mini Plug Harness (φ3.5mm Stereo Mini Plug) for Extension

Audio Mini Plug Harness (φ3.5mm Stereo Mini Plug) for Extension
  • Volume Discount

Harness for Stereo Mini Plug Extensions [Modification Specification] The shape of the connector portion becomes round from the hexagon. Here are drawings of after the modification


● Enables connection with computers and measuring devices
that have audio input / output terminals.
● Because the CN2 side is a female model, it can be used as an extension cable.

Part Number

Configured Part Number is shown.

Specifications

Audio Mini Plug Harness (Ø 3.5 MM Stereo Mini Plug) for Extension:Related Image

Model NumberTotal Length (m)
EMSOD1.5
3
5

More Information

Audio Mini Plug Harness (Ø 3.5 MM Stereo Mini Plug) for Extension:Related Image
Part Number
EMSOD-1.5
EMSOD-3
EMSOD-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCable Type Length
(m)
1 Piece(s)Available

8 Days or more

10Straight1.5
1 Piece(s)Available

8 Days or more

10Extension3
1 Piece(s)Available

8 Days or more

10Extension5

Loading...

  1. 1

Basic Information

Application Audio Terminal shape 3.5φ Mini Plug CN1 Ø 3.5 Stereo Mini Plug Male
CN2 Ø 3.5 Stereo Mini Plug Female

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.