(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3-Core RCA Plug Harness (Red, White, Yellow) (MSRCA3-5)

3-Core RCA Plug Harness (Red, White, Yellow) MSRCA3-5
  • Volume Discount

Double-Ended RCA Plug Harness
For complete product overview and details on 3-Core RCA Plug Harness - Red, White, Yellow see the sections below:


● Enables connection between devices equipped with RCA input / output terminals that support video signals. The use of gold plating ensures high-reliability contact.

Part Number

Configured Part Number is shown.

MSRCA3-5

Specifications

3-Pin RCA Plug Harness (Red, White, Yellow):Related Image

ModelTotal Length (m)
1.535
MSRCA3   

More Information

3-Pin RCA Plug Harness (Red, White, Yellow):Related Image
Part Number
MSRCA3-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength
(m)
1 Piece(s)Available

8 Days or more

105

Loading...

  1. 1

Basic Information

Application AV Terminal shape RCA Cable Type Straight
CN1 RCA3 Cord Male (Red & White & Yellow) CN2 RCA3 Cord Male (Red & White & Yellow)

Please check the type/dimensions/specifications of the part MSRCA3-5 in the 3-Core RCA Plug Harness (Red, White, Yellow) series.

Products like this...

Part Number
MSRCA3-1.5
MSRCA3-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength
(m)
1 Piece(s)Available

8 Days or more

101.5
1 Piece(s)Available

8 Days or more

103

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.