(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

EMI Countermeasures Slim Hood Model (Angle/Straight)

EMI Countermeasures Slim Hood Model (Angle/Straight)

Click this image to zoom it.

Move the mouse over the image to zoom

  • EMI Countermeasures Slim Hood Model (Angle/Straight)
  • EMI Countermeasures Slim Hood Model (Angle/Straight)
  • EMI Countermeasures Slim Hood Model (Angle/Straight)
  • EMI Countermeasures Slim Hood Model (Angle/Straight)
  • EMI Countermeasures Slim Hood Model (Angle/Straight)
  • EMI Countermeasures Slim Hood Model (Angle/Straight)
  • EMI Countermeasures Slim Hood Model (Angle/Straight)
  • EMI Countermeasures Slim Hood Model (Angle/Straight)

D-sub Slim Hood Harness
For complete product overview and details on EMI Countermeasure Cable - Slim Hood, Angle/Straight see the sections below:

  • PLC
  • RS232
  • Solder
  • Gold Plated

● Left and right angle models can be selected to meet the direction of the installed equipment.
● Commonly used connection models are available as standard connectors.  

· Please use within a range of 15 m or less if used in RS-232C communication.
∙ Wiring outside of given specification is only available per special order.
∙ Angled 25-core hood is only available with long screws. Screws have been replaced with easy to tighten Misumi original screws.
· For the relationship of 9-core to 25-core, always assemble the model number CN1: 9-core, CN2: 25-core.
· For R and L angles, both CN1 and CN2 are angled.
· M2.6 is the nominal metric screw and #4-40 is the nominal inch screw.


Component Page >>Click here

Part Number

Configured Part Number is shown.

Specifications

EMI Countermeasures Slim Hood Model (Angle / Straight):Related Image

Combination TypeCable
Number of Cores
9-core ↔ 9-core9
9-core ↔ 25-core9
25-core ↔ 25-core (Cross)9
25-core ↔ 25-core25
 
ImageCN1 TypeCN2 TypeSpecified ConnectionCable TypeSpecified Length (m)
Number of CoresMale / FemaleMounting Screw TypeNumber of CoresMale / FemaleMounting Screw Type
Straight ConnectorEMI Countermeasures Slim Hood Model (Angle / Straight):Related ImageRS232-9
(9-Core)
P
(Male)
M
(M2.6)
ML
(M2.6 Long)
U
(4-40)
UL
(#4-40 Long)
9P
(Male)
M
(M2.6)
ML
(M2.6 Long)
U
(4-40)
UL
(#4-40 Long)
ST
(Straight Wire Connection)







CR
(Cross Wire Connection)
EMI Countermeasures Slim Hood Model (Angle / Straight):Related Image





EMI Countermeasures Slim Hood Model (Angle / Straight):Related Image
0.2
~
15




Can be specified by 0.1m
increments
25
EMI Countermeasures Slim Hood Model (Angle / Straight):Related ImageRS232-25
(25-core)
S
(Female)
25S
(Female)
R Angle ConnectorEMI Countermeasures Slim Hood Model (Angle / Straight):Related ImageRS232R-9
(9-Core)
P
(Male)
9-Core for Hood
M
(M2.6)
U
(#4-40)
25-Core for Hood
ML
(M2.6 Long)
UL
(#4-40 Long)
9P
(Male)
9-Core for Hood
M
(M2.6)
U
(#4-40)
25-Core for Hood
ML
(M2.6 Long)
UL
(#4-40 Long)
25
EMI Countermeasures Slim Hood Model (Angle / Straight):Related ImageRS232R-25
(25-core)
S
(Female)
25S
(Female)
L Angled ConnectorEMI Countermeasures Slim Hood Model (Angle / Straight):Related ImageRS232L-9
(9-Core)
P
(Male)
9P
(Male)
25
EMI Countermeasures Slim Hood Model (Angle / Straight):Related ImageRS232L-25
(25-core)
S
(Female)
25S
(Female)

More Information

EMI Countermeasures Slim Hood Model (Angle / Straight):Related Image

Total Length (m)~ 0.91 ~ 44.1 ~ 15
Tolerance+20 mm+50 mm+ 3% of Total Length
* The tolerance of the specified length is as described above.
Part Number
RS232-9PM-9PM-CR-A-[0.2-15/0.1]
RS232-9PM-9PM-CR-SB-[0.2-15/0.1]
RS232-9PM-9PM-ST-A-[0.2-15/0.1]
RS232-9PM-9PM-ST-SB-[0.2-15/0.1]
RS232-9PM-9PML-CR-A-[0.2-15/0.1]
RS232-9PM-9PML-CR-SB-[0.2-15/0.1]
RS232-9PM-9PML-ST-A-[0.2-15/0.1]
RS232-9PM-9PML-ST-SB-[0.2-15/0.1]
RS232-9PM-9PU-CR-A-[0.2-15/0.1]
RS232-9PM-9PU-CR-SB-[0.2-15/0.1]
RS232-9PM-9PU-ST-A-[0.2-15/0.1]
RS232-9PM-9PU-ST-SB-[0.2-15/0.1]
RS232-9PM-9PUL-CR-A-[0.2-15/0.1]
RS232-9PM-9PUL-CR-SB-[0.2-15/0.1]
RS232-9PM-9PUL-ST-A-[0.2-15/0.1]
RS232-9PM-9PUL-ST-SB-[0.2-15/0.1]
RS232-9PM-9SM-CR-A-[0.2-15/0.1]
RS232-9PM-9SM-CR-SB-[0.2-15/0.1]
RS232-9PM-9SM-ST-A-[0.2-15/0.1]
RS232-9PM-9SM-ST-SB-[0.2-15/0.1]
RS232-9PM-9SML-CR-A-[0.2-15/0.1]
RS232-9PM-9SML-CR-SB-[0.2-15/0.1]
RS232-9PM-9SML-ST-A-[0.2-15/0.1]
RS232-9PM-9SML-ST-SB-[0.2-15/0.1]
RS232-9PM-9SU-CR-A-[0.2-15/0.1]
RS232-9PM-9SU-CR-SB-[0.2-15/0.1]
RS232-9PM-9SU-ST-A-[0.2-15/0.1]
RS232-9PM-9SU-ST-SB-[0.2-15/0.1]
RS232-9PM-9SUL-CR-A-[0.2-15/0.1]
RS232-9PM-9SUL-CR-SB-[0.2-15/0.1]
RS232-9PM-9SUL-ST-A-[0.2-15/0.1]
RS232-9PM-9SUL-ST-SB-[0.2-15/0.1]
RS232-9PM-25PM-CR-A-[0.2-15/0.1]
RS232-9PM-25PM-CR-SB-[0.2-15/0.1]
RS232-9PM-25PM-ST-A-[0.2-15/0.1]
RS232-9PM-25PM-ST-SB-[0.2-15/0.1]
RS232-9PM-25PML-CR-A-[0.2-15/0.1]
RS232-9PM-25PML-CR-SB-[0.2-15/0.1]
RS232-9PM-25PML-ST-A-[0.2-15/0.1]
RS232-9PM-25PML-ST-SB-[0.2-15/0.1]
RS232-9PM-25PU-CR-A-[0.2-15/0.1]
RS232-9PM-25PU-CR-SB-[0.2-15/0.1]
RS232-9PM-25PU-ST-A-[0.2-15/0.1]
RS232-9PM-25PU-ST-SB-[0.2-15/0.1]
RS232-9PM-25PUL-CR-A-[0.2-15/0.1]
RS232-9PM-25PUL-CR-SB-[0.2-15/0.1]
RS232-9PM-25PUL-ST-A-[0.2-15/0.1]
RS232-9PM-25PUL-ST-SB-[0.2-15/0.1]
RS232-9PM-25SM-CR-A-[0.2-15/0.1]
RS232-9PM-25SM-CR-SB-[0.2-15/0.1]
RS232-9PM-25SM-ST-A-[0.2-15/0.1]
RS232-9PM-25SM-ST-SB-[0.2-15/0.1]
RS232-9PM-25SML-CR-A-[0.2-15/0.1]
RS232-9PM-25SML-CR-SB-[0.2-15/0.1]
RS232-9PM-25SML-ST-A-[0.2-15/0.1]
RS232-9PM-25SML-ST-SB-[0.2-15/0.1]
RS232-9PM-25SU-CR-A-[0.2-15/0.1]
RS232-9PM-25SU-CR-SB-[0.2-15/0.1]
RS232-9PM-25SU-ST-A-[0.2-15/0.1]
RS232-9PM-25SU-ST-SB-[0.2-15/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCN1 CN2 Type CN1 screw CN2 screw Cable Model Shield Angle Direction Specified Length
(M)
1 Piece(s)

10 Days or more

109-core male9-core maleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core maleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core maleCross wire connectionMillimeter (M2.6)Inch (#4-40)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core maleCross wire connectionMillimeter (M2.6)Inch (#4-40)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core maleStraight wire connectionMillimeter (M2.6)Inch (#4-40)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core maleStraight wire connectionMillimeter (M2.6)Inch (#4-40)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core maleCross wire connectionMillimeter (M2.6)Inch (#4-40)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core maleCross wire connectionMillimeter (M2.6)Inch (#4-40)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core maleStraight wire connectionMillimeter (M2.6)Inch (#4-40)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core maleStraight wire connectionMillimeter (M2.6)Inch (#4-40)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core maleCross wire connectionMillimeter (M2.6)Inch (#4-40)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core maleCross wire connectionMillimeter (M2.6)Inch (#4-40)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core maleStraight wire connectionMillimeter (M2.6)Inch (#4-40)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core maleStraight wire connectionMillimeter (M2.6)Inch (#4-40)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core femaleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core femaleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core femaleCross wire connectionMillimeter (M2.6)Inch (#4-40)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core femaleCross wire connectionMillimeter (M2.6)Inch (#4-40)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core femaleStraight wire connectionMillimeter (M2.6)Inch (#4-40)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core femaleStraight wire connectionMillimeter (M2.6)Inch (#4-40)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core femaleCross wire connectionMillimeter (M2.6)Inch (#4-40)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core femaleCross wire connectionMillimeter (M2.6)Inch (#4-40)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core femaleStraight wire connectionMillimeter (M2.6)Inch (#4-40)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core femaleStraight wire connectionMillimeter (M2.6)Inch (#4-40)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core femaleCross wire connectionMillimeter (M2.6)Inch (#4-40)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core femaleCross wire connectionMillimeter (M2.6)Inch (#4-40)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core femaleStraight wire connectionMillimeter (M2.6)Inch (#4-40)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male9-core femaleStraight wire connectionMillimeter (M2.6)Inch (#4-40)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core maleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core maleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core maleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core maleCross wire connectionMillimeter (M2.6)Inch (#4-40)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core maleCross wire connectionMillimeter (M2.6)Inch (#4-40)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core maleStraight wire connectionMillimeter (M2.6)Inch (#4-40)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core maleStraight wire connectionMillimeter (M2.6)Inch (#4-40)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core maleCross wire connectionMillimeter (M2.6)Inch (#4-40)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core maleCross wire connectionMillimeter (M2.6)Inch (#4-40)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core maleStraight wire connectionMillimeter (M2.6)Inch (#4-40)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core maleStraight wire connectionMillimeter (M2.6)Inch (#4-40)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core maleCross wire connectionMillimeter (M2.6)Inch (#4-40)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core maleCross wire connectionMillimeter (M2.6)Inch (#4-40)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core maleStraight wire connectionMillimeter (M2.6)Inch (#4-40)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core maleStraight wire connectionMillimeter (M2.6)Inch (#4-40)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core femaleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core femaleCross wire connectionMillimeter (M2.6)Millimeter (M2.6)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core femaleStraight wire connectionMillimeter (M2.6)Millimeter (M2.6)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core femaleCross wire connectionMillimeter (M2.6)Inch (#4-40)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core femaleCross wire connectionMillimeter (M2.6)Inch (#4-40)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core femaleStraight wire connectionMillimeter (M2.6)Inch (#4-40)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core femaleStraight wire connectionMillimeter (M2.6)Inch (#4-40)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core femaleCross wire connectionMillimeter (M2.6)Inch (#4-40)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core femaleCross wire connectionMillimeter (M2.6)Inch (#4-40)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core femaleStraight wire connectionMillimeter (M2.6)Inch (#4-40)A (Rating 300V / Navy Blue)1 Layer Shield-0.2 ~ 15
1 Piece(s)

10 Days or more

109-core male25-core femaleStraight wire connectionMillimeter (M2.6)Inch (#4-40)SB (Rating 30V / Black)2 Layers Shield-0.2 ~ 15

Loading...

Basic Information

Cable type RS-232C Length(m) Free length

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.