(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
All-time-low price in same series. Additional significant discount for 20 pieces or more. Same model accepted in Japan, China.
Part Number
Configured Part Number is shown.
Model Number | Shape Specification | Cable Type | Specified Length (m) |
GRPD-9PH-9PH (9-core male / 9-core male / Inch thread) GRPD-9PH-9SH (9-core male / 9-core female / Inch thread) GRPD-9SH-9SH (9-core female / 9-core female / Inch thread) | UL20276 AWG28 1 Layers Shield | 0.2 ~ 15 (Can be specified by 0.1m increments) |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
GRPD-9PH-9PH-[0.2-15/0.1] |
GRPD-9PH-9SH-[0.2-15/0.1] |
GRPD-9SH-9SH-[0.2-15/0.1] |
Loading...
Cable type | RS-232C | Type | Straight wire connection | Length(m) | Free length |
---|---|---|---|---|---|
CN1 screw | Inch (#4-40) | CN2 screw | Inch (#4-40) | Cable Model | NA20276 |
Shield | 1 Layer Shield |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy