(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EMI Countermeasure Dsub25-Core⇔Dsub25-Core Cross Model

EMI Countermeasure Dsub25-Core⇔Dsub25-Core Cross Model
  • Volume Discount

Reasonable high-performance / high-quality harness.


EMI Countermeasure Double-Shielded Cable Model
● Uses high durability machine contact connector manufactured by DDK.
● Uses high EMI countermeasure double-shielded navy cable (UL2935)
EMI countermeasure single-shielded cable model

· The appearance and specifications are subject to change without notice.

Component Page >>Click here

Part Number

Configured Part Number is shown.

Specifications

 Resistant to EMI Dsub25-Core ⇔ Dsub25-Core Cross Model:Related Image
 
Model NumberNO.Total Length
C09N-25MS-25MS
(Male / Male / Inch thread)
C09N-25MS-25MS-M
(Male / Male / Metric thread)
C09N-25MS-25FS
(Male / Female / Inch thread)
C09N-25MS-25FS-M
(Male / Female / Metric thread)
Single-Shielded Cable
/
Product with Connector Manufactured Overseas
ES050.5m
ES10 1m
ES15 1.5m
ES30 3m
ES50 5m
Double-Shielded Cable
/
Machine Contact Made in Japan
Product with Connector
WS15 1.5m
WS30 3m
WS505m
WS707m
WSA110m
WSA515m
(NO.ES**) Connector: DB-**SP Equivalent Product Hood: 17JE-**H-1* DDK Cable: NA2464-** AWG28 300V UL with Twist Pair Shield
(NO.WS**) Connector: 17JE-*3**0-02 (D1) DDK Hood: 17JE-**H-1* DDK Cable: NA2935-WS-**AWG28 300V UL with Twist Pair Double Shield

More Information

Resistant to EMI Dsub25-Core ⇔ Dsub25-Core Cross Model:Related Image

Resistant to EMI Dsub25-Core ⇔ Dsub25-Core Cross Model:Related Image

Part Number
C09N-25MS-25FS-ES05
C09N-25MS-25FS-ES15
C09N-25MS-25FS-ES30
C09N-25MS-25FS-ES50
C09N-25MS-25FS-M-ES05
C09N-25MS-25FS-M-ES10
C09N-25MS-25FS-M-ES15
C09N-25MS-25FS-M-ES30
C09N-25MS-25FS-M-ES50
C09N-25MS-25FS-M-WS15
C09N-25MS-25FS-M-WS30
C09N-25MS-25FS-M-WS50
C09N-25MS-25FS-M-WS70
C09N-25MS-25FS-M-WSA1
C09N-25MS-25FS-M-WSA5
C09N-25MS-25FS-WS15
C09N-25MS-25FS-WS30
C09N-25MS-25FS-WS50
C09N-25MS-25FS-WS70
C09N-25MS-25FS-WSA1
C09N-25MS-25FS-WSA5
C09N-25MS-25MS-ES05
C09N-25MS-25MS-ES10
C09N-25MS-25MS-ES15
C09N-25MS-25MS-ES30
C09N-25MS-25MS-ES50
C09N-25MS-25MS-M-ES05
C09N-25MS-25MS-M-ES10
C09N-25MS-25MS-M-ES15
C09N-25MS-25MS-M-ES30
C09N-25MS-25MS-M-ES50
C09N-25MS-25MS-M-WS15
C09N-25MS-25MS-M-WS30
C09N-25MS-25MS-M-WS50
C09N-25MS-25MS-M-WS70
C09N-25MS-25MS-M-WSA1
C09N-25MS-25MS-M-WSA5
C09N-25MS-25MS-WS15
C09N-25MS-25MS-WS30
C09N-25MS-25MS-WS50
C09N-25MS-25MS-WS70
C09N-25MS-25MS-WSA1
C09N-25MS-25MS-WSA5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCN2 CN1 screw CN2 screw Cable Model Shield Material Used
1 Piece(s)Available

10 Days or more

1025-core femaleInch (#4-40)Inch (#4-40)NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

1025-core femaleInch (#4-40)Inch (#4-40)NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

1025-core femaleInch (#4-40)Inch (#4-40)NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

1025-core femaleInch (#4-40)Inch (#4-40)NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

1025-core femaleMillimeter (M2.6)Millimeter (M2.6)NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

1025-core femaleMillimeter (M2.6)Millimeter (M2.6)NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

1025-core femaleMillimeter (M2.6)Millimeter (M2.6)NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

1025-core femaleMillimeter (M2.6)Millimeter (M2.6)NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

1025-core femaleMillimeter (M2.6)Millimeter (M2.6)NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

1025-core femaleMillimeter (M2.6)Millimeter (M2.6)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core femaleMillimeter (M2.6)Millimeter (M2.6)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core femaleMillimeter (M2.6)Millimeter (M2.6)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core femaleMillimeter (M2.6)Millimeter (M2.6)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core femaleMillimeter (M2.6)Millimeter (M2.6)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core femaleMillimeter (M2.6)Millimeter (M2.6)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core femaleInch (#4-40)Inch (#4-40)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core femaleInch (#4-40)Inch (#4-40)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core femaleInch (#4-40)Inch (#4-40)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core femaleInch (#4-40)Inch (#4-40)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core femaleInch (#4-40)Inch (#4-40)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core femaleInch (#4-40)Inch (#4-40)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core maleInch (#4-40)Inch (#4-40)NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

1025-core maleInch (#4-40)Inch (#4-40)NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

1025-core maleInch (#4-40)Inch (#4-40)NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

1025-core maleInch (#4-40)Inch (#4-40)NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

1025-core maleInch (#4-40)Inch (#4-40)NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

1025-core maleMillimeter (M2.6)Millimeter (M2.6)NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

1025-core maleMillimeter (M2.6)Millimeter (M2.6)NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

1025-core maleMillimeter (M2.6)Millimeter (M2.6)NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

1025-core maleMillimeter (M2.6)Millimeter (M2.6)NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

1025-core maleMillimeter (M2.6)Millimeter (M2.6)NA2464 (Navy Blue)1 Layer ShieldConnector Made Overseas
1 Piece(s)Available

10 Days or more

1025-core maleMillimeter (M2.6)Millimeter (M2.6)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core maleMillimeter (M2.6)Millimeter (M2.6)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core maleMillimeter (M2.6)Millimeter (M2.6)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core maleMillimeter (M2.6)Millimeter (M2.6)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core maleMillimeter (M2.6)Millimeter (M2.6)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core maleMillimeter (M2.6)Millimeter (M2.6)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core maleInch (#4-40)Inch (#4-40)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core maleInch (#4-40)Inch (#4-40)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core maleInch (#4-40)Inch (#4-40)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core maleInch (#4-40)Inch (#4-40)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core maleInch (#4-40)Inch (#4-40)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan
1 Piece(s)Available

10 Days or more

1025-core maleInch (#4-40)Inch (#4-40)NA2935-WS (Navy Blue)2 Layers ShieldConnector Made in Japan

Loading...

  1. 1

Basic Information

Cable type RS-232C CN1 25-core male Type Cross wire connection
Length(m) Fixed Length Use For Direct Coupling

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.