(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Mold Dsub9-Core⇔Dsub9-Core Cross Model

Mold Dsub9-Core⇔Dsub9-Core Cross Model
  • Volume Discount

Cost-saving mold model
For complete product overview and details on Molded RS232C Cable - D-Sub 9 Core to D-Sub 9 Core, Cross Model see the sections below:


● Extension and UL material models are also available.
● Includes 4 metric screws for replacement.  

· For use in areas with high noise, an EMI countermeasure model with excellent shielding effect is recommended.
· There are many RS-232 devices with a special cable connection.
Data communication cannot be performed if an incorrectly wired cable is used. Check pin assignment of RS-232 equipment to be connected before placing an order.
· The appearance and specifications are subject to change without notice.
∙ UL material model does not include metric screws.

Part Number

Configured Part Number is shown.

Specifications

Mold Dsub9-Core⇔Dsub9-Core Cross Model:Related Image

Model NumberNO.Total Length
MRS232-09F-09F-CROSS
(Female / Female / Inch thread)
Includes 4 Metric Screws
11m
22m
33m
55m
UL Material Type
MRS232UL-09F-09F-CROSS

(Female / Female / Inch thread)
No metric screws included
22m
33m
55m
Connector: DB-**SP Equivalent Product
Cable UL Material Type: UL2464 AWG28 300V VW-1 80°C 9-Core + Drain Wire Cable OD 4.8 mm
Non-UL Type: Without Standard 80°C 9-Core + Drain Wire Cable OD 4.8 mm

More Information

Mold Dsub9-Core⇔Dsub9-Core Cross Model:Related Image

Mold Dsub9-Core⇔Dsub9-Core Cross Model:Related Image

Part Number
C06-09F-09F-CROSS-903
C06-09F-09F-CROSS-906
C06-09F-09F-CROSS-910
C06-09F-09F-CROSS-915
C06UL-09F-09F-CROSS-906
C06UL-09F-09F-CROSS-910
C06UL-09F-09F-CROSS-915
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length
(m)
Material Used
1 Piece(s)Available

8 Days or more

0.9Standard Material
1 Piece(s)Available

8 Days or more

1.8Standard Material
1 Piece(s)Available

8 Days or more

3Standard Material
1 Piece(s)Available

8 Days or more

4.5Standard Material
1 Piece(s)Available

8 Days or more

1.8UL Material
1 Piece(s)Available

8 Days or more

3UL Material
1 Piece(s)Available

8 Days or more

4.5UL Material

Loading...

  1. 1

Basic Information

Cable type RS-232C CN1 9-core female CN2 9-core female
Type Cross wire connection Length(m) Fixed Length CN1 screw Inch (#4-40)
CN2 screw Inch (#4-40) Use For Direct Coupling

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.