(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mold Dsub25-Core⇔Dsub25-Core Straight Model

Mold Dsub25-Core⇔Dsub25-Core Straight Model
  • Volume Discount

Cost-saving mold model
For complete product overview and details on Molded RS232C Cable - D-Sub 25 Core to D-Sub 25 Core, Straight see the sections below:


● Extension and UL material models are also available.
● Includes 4 metric screws for replacement.  

∙ For use in areas with high noise, an EMI countermeasure model with excellent shielding effect is recommended.
· There are many RS-232 devices with a special cable connection. Data communication cannot be performed if incorrectly wired cable is connected. Check pin assignment of RS-232 equipment to be connected before placing an order.
· The appearance and specifications are subject to change without notice.
∙ UL material model does not include metric screws.

Part Number

Configured Part Number is shown.

Specifications

Mold Dsub25-Core⇔Dsub25-Core Straight Model:Related Image

Model NumberNO.Total Length
MRS232-25M-25M
(Male / Male / Inch thread)
Includes 4 Metric Screws
11m
22m
33m
55m
MRS232-25M-25F (Male / Female / Inch thread)
MRS232-25F-25F (Female / Female / Inch thread)
Includes 4 Metric Screws
22m
33m
55m
For Extension (2 Inch Threads Included)
MRS232-25MM-25F4N
(Male Metric Thread / Female Inch Thread / With Lock Nut for Female Side Extension)
11m
22m
33m
55m
UL Material Type
MRS232UL-25M-25M (Male / Male / Inch thread)
MRS232UL-25M-25F (Male / Female / Inch thread)
No metric screws included
22m
33m
Connector: DB-**SP Equivalent Product
Cable UL Material Type: UL2464 AWG28 300V VW-1 80°C 25-Core + Drain Wire OD 4.8 mm
Non-UL Type: Without Standard 80°C 25-Core + Drain Wire OD 4.8 mm

More Information

Mold Dsub25-Core⇔Dsub25-Core Straight Model:Related Image

Mold Dsub25-Core⇔Dsub25-Core Straight Model:Related Image

Part Number
C03-25F-25F-2506
C03-25M-25F-2506
C03-25M-25F-2510
C03-25M-25F-2515
C03-25M-25F-2524
C03-25M-25M-2503
C03-25M-25M-2506
C03-25M-25M-2510
C03-25M-25M-2515
C03-25MM-25FMN-2503
C03-25MM-25FMN-2506
C03-25MM-25FMN-2510
C03UL-25M-25M-2506
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 CN2 CN1 screw Total Length
(m)
Material Used Use The Mounted Screw
1 Piece(s)Available

8 Days or more

25-core female25-core femaleInch (#4-40)1.8Standard MaterialFor Direct Coupling-
1 Piece(s)Available

8 Days or more

25-core male25-core femaleInch (#4-40)1.8Standard MaterialFor Direct Coupling-
1 Piece(s)Available

8 Days or more

25-core male25-core femaleInch (#4-40)3Standard MaterialFor Direct Coupling-
1 Piece(s)Available

8 Days or more

25-core male25-core femaleInch (#4-40)4.5Standard MaterialFor Direct Coupling-
1 Piece(s)Available

8 Days or more

25-core male25-core femaleInch (#4-40)7.3Standard MaterialFor Direct Coupling-
1 Piece(s)Available

8 Days or more

25-core male25-core maleInch (#4-40)0.9Standard Material--
1 Piece(s)Available

8 Days or more

25-core male25-core maleInch (#4-40)1.8Standard Material--
1 Piece(s)Available

8 Days or more

25-core male25-core maleInch (#4-40)3Standard Material--
1 Piece(s)Available

8 Days or more

25-core male25-core maleInch (#4-40)4.5Standard Material--
1 Piece(s)Available

8 Days or more

25-core male25-core femaleMillimeter (M2.6)0.9Standard MaterialFor ExtensionInch (#4-40) 2 Screws
1 Piece(s)Available

8 Days or more

25-core male25-core femaleMillimeter (M2.6)1.8Standard MaterialFor ExtensionInch (#4-40) 2 Screws
1 Piece(s)Available

8 Days or more

25-core male25-core femaleMillimeter (M2.6)3Standard MaterialFor ExtensionInch (#4-40) 2 Screws
1 Piece(s)Available

8 Days or more

25-core male25-core maleInch (#4-40)1.8UL MaterialFor Direct Coupling-

Loading...

  1. 1

Basic Information

Cable type RS-232C Type Straight wire connection Length(m) Fixed Length
CN2 screw Inch (#4-40)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.