(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mold Dsub9-Core⇔Dsub25-Core Cross Model

Mold Dsub9-Core⇔Dsub25-Core Cross Model
  • Volume Discount

Cost-saving mold model
For complete product overview and details on Molded RS232C Cable - D-Sub 9 Core to D-Sub 25 Core, Cross Model see the sections below:


● Extension and UL material models are also available.
● Includes 4 metric screws for replacement.


· For use in areas with high noise, an EMI countermeasure model with excellent shielding effect is recommended.
· There are many RS-232 devices with a special cable connection. Data communication cannot be performed if incorrectly wired cable is connected. Check pin assignment of RS-232 equipment to be connected before placing an order.
· The appearance and specifications are subject to change without notice.
∙ UL material model does not include metric screws. 
 

Part Number

Configured Part Number is shown.

Specifications

Mold Dsub9-Core⇔Dsub25-Core Cross Model:Related Image

Model Number NO. Total Length
MRS232-25M-09F-CROSS
(25-core male / 9-core female / Inch thread)
Includes 4 Metric Screws
1 1m
2 2m
3 3m
5 5m
UL Material Type
MRS232UL-25M-09F-CROSS
(25-core male / 9-core female / Inch thread)
No metric screws included
2 2m
3 3m
5 5m

Cable UL Material Type: UL2464 AWG28 300V VW-1 80°C 9-Core + Drain Wire Cable OD 4.8 mm
Non-UL Type: Without Standard 80°C 9-Core + Drain Wire Cable OD 4.8 mm
Connector: DB-**SP Equivalent Product

More Information

Mold Dsub9-Core⇔Dsub25-Core Cross Model:Related Image

Mold Dsub9-Core⇔Dsub25-Core Cross Model:Related Image

Part Number
C09-25M-09F-903
C09-25M-09F-906
C09-25M-09F-910
C09-25M-09F-915
C09-25M-09F-925
Part NumberMinimum order quantityVolume DiscountDays to Ship CN2 Total Length
(m)
1 Piece(s)Available

8 Days or more

9-core female0.9
1 Piece(s)Available

8 Days or more

9-core female1.8
1 Piece(s)Available

8 Days or more

9-core female3
1 Piece(s)Available

8 Days or more

25-core male4.5
1 Piece(s)Available

8 Days or more

9-core female7.6

Loading...

  1. 1

Basic Information

Cable type RS-232C CN1 25-core male Type Cross wire connection
Length(m) Fixed Length CN1 screw Inch (#4-40) CN2 screw Inch (#4-40)
Material Used Standard Material Use For Direct Coupling

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.