(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulated Clips - Terminal Panel, 65.4 x 79.2 mm

Insulated Clips - Terminal Panel, 65.4 x 79.2 mm

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Dual terminals with a lever that does not protrude past the panel front. RoHs compatible product.

  • Solder

● The front surface is an electrical wire insertion model and the rear surface is a soldered connection.
● Compatible wire size: 0.3 to 1.25 mm2 stranded wire or AWG22 to 16 single solid core Ø 0.65 to Ø 1.2 mm

More Information

Panel Model Terminal / 2 Push Lever:Related Image
Panel Model Terminal / 2 Push Lever:Related Image

Specifications
InsulationABS (UL94-HB)
Operating Temperature Range-5°C to 86°C
Rating6A / 125 VAC
Withstand Voltage500 VAC / 1 minute duration
Weight28.5 g
Part Number
WTN1281
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Terminals for Test Measurement

Features

● A wide range of probes and terminals convenient for measuring and testing purposes are available
● Insulated terminals for testing are available
● EN standard acquired CE marking compatible products are also available

Common Specifications

About Combinations

About Combinations

● Universal terminals popular for general measuring and testing purposes are available in wide variety at competitive prices.
● Terminals with insulating cover are, with the exception of a few, CE mark compatible products that have acquired European EN standards. These include some products that have acquired the UL standard, allowing for use with greater peace of mind.

Basic Information

Category Panel Model Terminal Color Others Rated Current(A) 6
Terminal Models Duplex Push Wire Connection Model Operating Temperature Range(°C) -5 to 86

Please check the type/dimensions/specifications of the part WTN1281 in the Insulated Clips - Terminal Panel, 65.4 x 79.2 mm series.

Additional Products in this Category

Complementary Products

Tech Support