(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Banana Jack ⇔ BNC Plug Conversion Terminal. RoHs compatible
● This is a terminal with a Ø 4 mm banana plug featuring a BNC co-axial connector plug. A Ø 4 mm banana plug can be inserted from the back or from the upward direction.
Part Number
Configured Part Number is shown.
WTN1046
Specifications
Plating | Nickel-plated |
Insulation | PE |
Operating Temperature Range | -10°C to 90°C |
Rating | 10A / 125 VAC |
Peak Voltage | 500 VAC / 1 minute duration |
BNC Resistance | 50 Ω |
Weight | 26 g |
Loading...
Terminals for Test Measurement
Features
● A wide range of probes and terminals convenient for measuring and testing purposes are availableCommon Specifications
About Combinations
Category | Conversion Terminal | Color | Others | Specifications | Ø 4 mm Banana Plug Terminal with BNC Jack (Female) |
---|---|---|---|---|---|
Rated Current(A) | 10 | Plating | Nickel-plated | Operating Temperature Range(°C) | -10 ~ 90 |
Please check the type/dimensions/specifications of the part WTN1046 in the Conversion Terminal/Banana Jack⇔BNC Plug series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy