(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-13)

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-13)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manual crimping tools for insulation crimp terminals, waterproofing for UL / CSA standard crimp ring products. (Nichifu Manufacturing)

  • UL
  • CSA

● It can be used for round, Y-model, bar, and ring-shaped crimp terminals with insulators, and also SB-1210 waterproof crimp rings, for wire sizes of 3.5 – 5.5 mm2.
● Made by Nichifu Co., Ltd

(i)Caution

Part Number

Configured Part Number is shown.

NH-13

Specifications

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-13):Related Image

More Information

Specifications
Size (Total Length)
325mm
Weight910g
Part Number
NH-13
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Type Insulation Crimp Terminal Terminal Shape Round / Y-Model / Bar-Model / Ring-shaped / Waterproof Crimp Ring Terminal Size(mm2) 3.5 ~ 5.5
Product Classification Crimping Tool

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.